Product Hierarchy
Product Hierarchy

6439C8 - Surveillance CATV MATV, RG-59 #20 BC, Duofoil® + 90% AL Braid, CMP-CATVP




Surveillance, CATV & MATV Cable, RG59, Plenum-CMP & CATVP, 20 AWG solid bare copper, foam FEP core, Duofoil® + 90% aluminum braid, Flamarrest® jacket

Product Overview

Suitable Applications: CATV, MATV

Physical Characteristics (Overall)

Conductor
AWGStrandingMaterialNominal DiameterNo. of Coax
20SolidBC - Bare Copper0.032 in1
Insulation
MaterialNominal Diameter
FEP - Fluorinated Ethylene Propylene (Foam)0.133 in
Outer Shield
TypeLayerMaterialMaterial Trade NameCoverage [%]
Tape1Tri-Laminate (Alum+Poly+Alum)Duofoil®100%
Braid2Aluminum90%
Outer Jacket
MaterialMaterial Trade NameNominal Diameter
PVC - Polyvinyl ChlorideFlamarrest®0.199 in

Electrical Characteristics

Conductor DCR
Nominal Conductor DCRNominal Conductor DCR Conductor ResistanceNominal Outer Shield DCROuter Conductor DCR
10 Ohm/1000ft10 Ohm/1000ft5.5 Ohm/1000ft5.5 Ohm/1000ft
Capacitance
Nom. Capacitance Conductor to Shield
16.3 pF/ft
Inductance
Nominal Inductance
0.097 µH/ft
Impedance
Nominal Characteristic Impedance
75 Ohm
High Frequency (Nominal/Typical)
Frequency [MHz]Nom. Insertion Loss
1 MHz0.4 dB/100ft
10 MHz0.8 dB/100ft
50 MHz1.8 dB/100ft
100 MHz2.6 dB/100ft
200 MHz3.8 dB/100ft
400 MHz5.6 dB/100ft
700 MHz7.6 dB/100ft
900 MHz8.8 dB/100ft
1000 MHz9.4 dB/100ft
Delay
Max. Delay SkewNominal DelayNominal Velocity of Propagation (VP) [%]
83 ns/100m1.21 ns/ft84%
Voltage
UL Voltage Rating
300 V RMS

Temperature Range

UL Temp Rating: 75°C
Operating Temperature Range: 0°C To +75°C

Mechanical Characteristics

Bulk Cable Weight: 20 lbs/1000ft
Max. Pull Tension: 53 lbs
Min. Bend Radius/Minor Axis: 2 in

Standards

NEC/(UL) Compliance: CATV, CMP
CEC/C(UL) Compliance: CMP
RG Type: 59
Series Type: 59

Applicable Environmental and Other Programs

EU Directive 2000/53/EC (ELV): Yes
EU Directive 2003/11/EC (BFR): Yes
EU Directive 2011/65/EU (RoHS 2): Yes
EU Directive 2012/19/EU (WEEE): Yes
EU Directive 2015/863/EU (RoHS 2 amendment): Yes
EU Directive Compliance: Yes
MII Order #39 (China RoHS): Yes

Suitability

Suitability - Burial: No
Suitability - Hazardous Locations: No
Suitability - Indoor: Yes

Flammability, LS0H, Toxicity Testing

UL Flammability: NFPA 262
UL voltage rating: 300 V RMS

Plenum/Non-Plenum

Plenum (Y/N): Yes

Related Part Numbers

Variants
Item #ColorPut-Up TypeLengthUPC
6439C8 8771000NaturalReel1,000 ft612825176862
Footnote: C - CRATE REEL PUT-UP.

Product Notes

Notes: Print legend includes sequential footage marks.

History

Update and Revision: Revision Number: 0.351 Revision Date: 09-05-2023
Date: 2005-04-01
No accessories are available for this product