(186)Server Cabinets
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
(4)Surveillance, CCTV, RG-59, 20 AWG solid bare copper, foam FEP core, 95% bare copper braid, Low Smoke PVC jacket, CMP
Suitable Applications: | Surveillance, CCTV Camera |
RG Type: | 59 |
Size | Stranding | Nom. Diameter | Material |
---|---|---|---|
20 AWG | Solid | 0.032 in | BC - Bare Copper |
Material | Nom. Insulation Diameter | Color Code |
---|---|---|
FEP - Fluorinated Ethylene Propylene (Foam) | 0.133 in (3.38 mm) | White |
Outer Shield Type | Material | Coverage |
---|---|---|
Braid | Bare Copper (BC) | 95% |
Material | Nom. Diameter |
---|---|
PVC - Polyvinyl Chloride | 0.192 in (4.88 mm) |
Overall Cable Diameter (Nominal): | 0.192 in (4.88 mm) |
Frequency | Nom. Attenuation |
---|---|
1 MHz | 0.29 dB/100ft |
3 MHz | 0.58 dB/100ft |
5 MHz | 0.70 dB/100ft |
8 MHz | 0.87 dB/100ft |
10 MHz | 1.05 dB/100ft |
50 MHz | 1.80 dB/100ft |
100 MHz | 2.70 dB/100ft |
200 MHz | 3.90 dB/100ft |
400 MHz | 5.90 dB/100ft |
700 MHz | 8.50 dB/100ft |
900 MHz | 10.00 dB/100ft |
1000 MHz | 10.70 dB/100ft |
Nom. Conductor DCR | Nom. Outer Shield DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
---|---|---|---|---|
10.0 Ohm/1000ft | 2.5 Ohm/1000ft (8.2 Ohm/km) | 16.1 pF/ft (52.8 pF/m) | 75 Ohm | 84% |
UL Voltage Rating |
---|
300 V (CMP) |
UL Temperature | Operating |
---|---|
75°C | -20°C to +75°C |
Installation Min. |
---|
1.75 in (44.5 mm) |
Max. Pull Tension: | 42 lbs (19 kg) |
Bulk Cable Weight: | 29 lbs/1000ft |
Environmental Suitability: | Indoor - Plenum, Indoor |
Sustainability: | CA Prop 65, Product Lens™, Environmental Product Declaration (EPD) Available |
Flammability / Reaction to Fire: | NFPA 262 |
CPR Compliance: | CPR Euroclass: Eca |
NEC / UL Compliance: | CMP |
CEC / C(UL) Compliance: | CMP |
European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
UK Regulation Compliance: | UKCA Mark |
APAC Compliance: | China RoHS II (GB/T 26572-2011) |
Update and Revision: | Revision Number: 0.554 Revision Date: 04-29-2024 |
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
643948 010U500 | Black | UnReel | 500 ft | 612825176886 | |
643948 0101000 | Black | Reel | 1,000 ft | 612825176893 | C |
643948 010U1000 | Black | UnReel | 1,000 ft | 612825176879 | |
643948 877500 | Natural | ||||
643948 877U500 | Natural | UnReel | 500 ft | 612825176916 | |
643948 8771000 | Natural | Reel | 1,000 ft | 612825176923 | C |
643948 877U1000 | Natural | UnReel | 1,000 ft | 612825176909 |