Product Hierarchy
Product Hierarchy

6409 - Communication and Control, 12PR #24, Str, Polyethylene(PE), 300 V, AWM/STYLE 2919 80C, CM 75C, VW-1, CSA C(UL) TYPE CM

Communication and Control, 12 Pair 24 AWG (7/32) TC - Tinned Copper, Polyethylene(PE) Insulation, Overall Aluminum/Polyester Shield, Slate PVC Outer Jacket, AWM/STYLE 2919 80C, CM 75C, VW-1, CSA C(UL) TYPE CM C(UL) TYPE CM UL VW-1

Product Overview

Suitable Applications: Data, communication, audio, and low-level signal transmission; industrial networking, serial communication, control panels, automation equipment, and instrumentation systems.

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Pair(s)1224 AWG7x32TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Pair(s)PE - Polyethylene0.016 in (0.41 mm)0.056 in (1.4 mm)Blue/White - White/Blue, Orange/White - White/Orange, Green/White - White/Green, Brown/White - White/Brown, Slate/White - White/Slate, Blue/Red - Red/Blue, Orange/Red - Red/Orange, Green/Red - Red/Green, Brown/Red - Red/Brown, Slate/Red - Red/Slate, Blue/Black - Black/Blue, Orange/Black - Black/Orange
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%24 AWG (7x32) TC
BraidTinned Copper (TC)65%
Outer Jacket
MaterialNom. ThicknessNom. Diameter
PVC - Polyvinyl Chloride0.035 in (0.89 mm)0.478 in (12.1 mm)
Overall Cable Diameter (Nominal): 0.478 in (12.1 mm)

Electrical Characteristics

Electricals
ElementNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Nom. Characteristic Impedence
Pair(s)15.5 pF/ft (50.9 pF/m)275 pF/ft (902 pF/m)100 Ohm
Nom Outer Shield DCR: 21 Ohm/1000ft (69 Ohm/km)
Voltage
UL Voltage Rating
300 V (CM), 30 V (AWM 2919)

Mechanical Characteristics

Temperature
UL TemperatureOperating
80°C-20°C To +80°C
Bend Radius
Stationary Min.
4.8 in (120 mm)
Max. Pull Tension: 64 lbs (29 kg)

Standards and Compliance

Environmental Suitability: Indoor
Sustainability: CA Prop 65
Flammability / Reaction to Fire: UL VW-1
NEC / UL Compliance: Article 800, CM
AWM Compliance: AWM 2919
CEC / C(UL) Compliance: CM
European Directive Compliance: EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)

Product Notes

Notes: Alpha Wire -* P/N 6409 12PR 24 AWG SHIELDED 75C (UL) C(UL) TYPE CM OR AWM 2919 LOW VOLTAGE COMPUTER CABLE CE ROHS

History

Update and Revision: Revision Number: 0.7 Revision Date: 06-30-2026

Part Numbers

Variants
Item #Putup TypeLength
6409 SL005Reel100 ft
No accessories are available for this product