Communication and Control, 10 Pair 24 AWG (7/32) TC - Tinned Copper, Polyethylene(PE) Insulation, Overall Aluminum/Polyester Shield, Slate PVC Outer Jacket, AWM/STYLE 2919 80C, CM 75C, VW-1, CSA C(UL) TYPE CM C(UL) TYPE CM UL VW-1
| Suitable Applications: | Data, communication, audio, and low-level signal transmission; industrial networking, serial communication, control panels, automation equipment, and instrumentation systems. |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Pair(s) | 10 | 24 AWG | 7x32 | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Pair(s) | PE - Polyethylene | 0.016 in (0.41 mm) | 0.056 in (1.4 mm) | Blue/White - White/Blue, Orange/White - White/Orange, Green/White - White/Green, Brown/White - White/Brown, Slate/White - White/Slate, Blue/Red - Red/Blue, Orange/Red - Red/Orange, Green/Red - Red/Green, Brown/Red - Red/Brown, Slate/Red - Red/Slate |
| Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% | 24 AWG (7x32) TC |
| Braid | Tinned Copper (TC) | 65% |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.035 in (0.89 mm) | 0.463 in (11.8 mm) |
| Overall Cable Diameter (Nominal): | 0.463 in (11.8 mm) |
| Element | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence |
|---|---|---|---|
| Pair(s) | 15.5 pF/ft (50.9 pF/m) | 275 pF/ft (902 pF/m) | 100 Ohm |
| Nom Outer Shield DCR: | 21 Ohm/1000ft (69 Ohm/km) |
| UL Voltage Rating |
|---|
| 300 V (CM), 30 V (AWM 2919) |
| UL Temperature | Operating |
|---|---|
| 80°C | -20°C To +80°C |
| Stationary Min. |
|---|
| 4.6 in (120 mm) |
| Max. Pull Tension: | 21.9 lbs (9.93 kg) |
| Environmental Suitability: | Indoor |
| Sustainability: | CA Prop 65 |
| Flammability / Reaction to Fire: | UL VW-1 |
| NEC / UL Compliance: | Article 800, CM |
| AWM Compliance: | AWM 2919 |
| CEC / C(UL) Compliance: | CM |
| European Directive Compliance: | EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Notes: | Alpha Wire -* P/N 6408 10PR 24 AWG SHIELDED 75C (UL) C(UL) TYPE CM OR AWM 2919 LOW VOLTAGE COMPUTER CABLE CE ROHS |
| Update and Revision: | Revision Number: 0.7 Revision Date: 06-30-2026 |
| Item # |
|---|
| 6408 SL005 |
| 6408 SL002 |