Networking & Data Cable
(687)Industrial Ethernet Cable
(179)Enterprise Category Cable
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
(13905)Indoor Fiber Cable
(1455)Indoor/Outdoor Fiber Cable
(7000)Outdoor Fiber Cable
(5150)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(3165)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(809)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(482)VFD Cable
(244)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(200)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(731)Audio, Sound, & Control Cable
(227)Access Control Cable
(80)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(290)Surveillance Cable
(38)Connectors & Outlets
(3430)Modular Couplers
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
(43)Type A Accessories
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
(1012)M12 Power
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
(300)Field Attachables
(34)Receptacles
(84)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(110)Double-Ended Cordsets
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
(990)M12
(728)Field Attachables
(89)Receptacles
(148)Single-Ended Cordsets
(254)M12-M12 Cordsets
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
(1098)Fiber Patch Cords
(474)Double-Ended Cordsets
(76)Pigtails
(17)Single-Ended Cordsets
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
(969)SPIDER Fast/Gigabit Switches
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
(64)Access Nodes
(4)Blank Adapter Panels
(7)Central Switching Modules
(6)Ethernet Cards
(16)Empty Node Chassis
(6)Legacy Cards
(17)MPLS Accessories
(1)Node Support Modules
(2)Power Supplies
(6)Edge Device
(4)Wireless
(126)Cellular Routers
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
(11)Railway Routers
(4)Vehicle Routers
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
(2)Enterprise Ethernet
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
Security & Sound Cable, Plenum-CMP, 4-20 AWG stranded bare copper conductors with Flamarrest® insulation, Beldfoil® shield and Flamarrest® jacket with ripcord
| Suitable Applications: | Security System, Intercom/PA, Audio/Speaker, Power-Limited Controls, Noisy Environment |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 4 | 20 | 7x28 | BC - Bare Copper |
| Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|
| PVC - Polyvinyl Chloride | 0.009 in (0.23 mm) | 0.054 in (1.4 mm) | Black, Red, White, Green |
| Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% | 22 AWG (7x30) TC |
| Material | Nom. Thickness | Nom. Diameter | Ripcord |
|---|---|---|---|
| PVC - Polyvinyl Chloride | 0.015 in (0.38 mm) | 0.164 in | Yes |
| Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Max. Current |
|---|---|---|---|
| 11.1 Ohm/1000ft | 36 pF/ft (120 pF/m) | 64.8 pF/ft (213 pF/m) | 3 Amps per Conductor at 25ºC |
| Nom Outer Shield DCR@Cond DCR1-cnv: | 15.8 Ohm/1000ft (51.8 Ohm/km) |
| UL Voltage Rating |
|---|
| 300 V |
| UL Temperature | Operating |
|---|---|
| 75°C | 0°C To +75°C |
| Stationary Min. | Installation Min. |
|---|---|
| 1.64 in (41.7 mm) | 1.64 in |
| Max. Pull Tension: | 62.4 lbs (28.3 kg) |
| Bulk Cable Weight: | 24 lbs/1000ft |
| Environmental Suitability: | Indoor, Outdoor |
| Flammability / Reaction to Fire: | NFPA 262 (UL 910), FT6 |
| NEC / UL Compliance: | Article 800, CMP |
| CEC / C(UL) Compliance: | CMP |
| European Directive Compliance: | EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Non-Plenum Number: | 5402FE |
| Update and Revision: | Revision Number: 0.465 Revision Date: 09-07-2025 |
| Item # | Color | UPC | Footnote |
|---|---|---|---|
| 6402FE 8771000 | Natural | 612825176749 | C |
| 6402FE 877U1000 | Natural | 612825176732 |
| Footnote: | C - CRATE REEL PUT-UP. |