Product Hierarchy
Product Hierarchy

6400FH - Security & Sound, 2 Conductor 20 AWG TC, Shielded, Plenum


Security & Commercial Audio Cable, 2 Conductor 20 AWG stranded (7x28) tinned copper conductors with Flamarrest® insulation, Beldfoil® shield, Plenum, Flamarrest® jacket with ripcord.

Product Overview

Suitable Applications: Intercom/PA Systems, Sound/Audio Systems

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)220 AWG7x28TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)PVC - Polyvinyl Chloride0.008 in (0.20 mm)0.052 in (1.3 mm)Black, Red
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%24 AWG (Solid) TC
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
PVC - Polyvinyl Chloride0.015 in (0.38 mm)0.142 inYes
Overall Cable Diameter (Nominal): 0.142 in

Electrical Characteristics

Electricals
Nom. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Max. Current
11.1 Ohm/1000ft70 pF/ft (230 pF/m)120 pF/ft (390 pF/m)3.75 Amps per Conductor at 25ºC
Voltage
UL Voltage Rating
300 V

Mechanical Characteristics

Temperature
UL TemperatureOperating
75°C-20°C To +75°C
Bend Radius
Stationary Min.Installation Min.
1.42 in (36.1 mm)1.42 in
Max. Pull Tension: 30 lbs (14 kg)
Bulk Cable Weight: 14 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor - Plenum, Indoor
Flammability / Reaction to Fire: NFPA 262 (UL 910), FT6
NEC / UL Compliance: Article 800, CMP
CEC / C(UL) Compliance: CMP
European Directive Compliance: EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)
Non-Plenum Number: 5400FH

History

Update and Revision: Revision Number: 0.398 Revision Date: 02-03-2025

Part Numbers

Variants
Item #ColorPutup TypeLengthUPC
6400FH 8771000NaturalReel1,000 ft612825176602
6400FH 877U1000NaturalUnReel1,000 ft612825176640
Date: 2005-04-01
No accessories are available for this product