Security & Commercial Audio Cable, 2 Conductor 20 AWG stranded bare copper conductors with Flamarrest® insulation, Beldfoil® shield, Plenum-CMP, Flamarrest® jacket with ripcord.
| Suitable Applications: | Intercom/PA Systems and Sound/Audio Systems. |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 2 | 20 AWG | 7x28 | BC - Bare Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Conductor(s) | PVC - Polyvinyl Chloride | 0.009 in (0.23 mm) | 0.054 in (1.4 mm) | Black, Red |
| Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% | 22 AWG (7x30) TC |
| Material | Nom. Thickness | Nom. Diameter | Ripcord |
|---|---|---|---|
| PVC - Polyvinyl Chloride | 0.015 in (0.38 mm) | 0.142 in (3.61 mm) | Yes |
| Overall Cable Diameter (Nominal): | 0.142 in (3.61 mm) |
| Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Max. Current |
|---|---|---|---|---|
| Conductor(s) | 10.3 Ohm/1000ft | 56 pF/ft (180 pF/m) | 100.8 pF/ft (330.7 pF/m) | 8 Amps per conductor @ 25°C |
| UL Voltage Rating |
|---|
| 300 V |
| UL Temperature | Operating |
|---|---|
| 75°C | 0°C to +75°C |
| Stationary Min. | Installation Min. |
|---|---|
| 1.4 in (36 mm) | 1.4 in (36 mm) |
| Max. Pull Tension: | 34 lbs (15 kg) |
| Bulk Cable Weight: | 15 lbs/1000ft |
| Environmental Suitability: | Indoor - Plenum, Indoor |
| Flammability / Reaction to Fire: | NFPA 262, UL 910 (Plenum), FT6 |
| NEC / UL Compliance: | Article 800, CMP |
| CEC / C(UL) Compliance: | CMP |
| European Directive Compliance: | EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Non-Plenum Number: | 5400FE |
| Update and Revision: | Revision Number: 0.500 Revision Date: 02-03-2025 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 6400FE 8771000 | Natural | Reel | 1,000 ft | 612825176589 | C |
| 6400FE 877U1000 | Natural | UnReel | 1,000 ft | 612825423959 | |
| 6400FE 003Z1000 | Orange | ReelTuff Box | 1,000 ft | 612825423904 | |
| 6400FE 009Z1000 | White | ReelTuff Box | 1,000 ft | 612825176596 |