(13930)Indoor Fiber Cable
(1468)Indoor/Outdoor Fiber Cable
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
PTZ (CCTV + Power/Audio) Cable, Plenum-CMP, 1-RG6 18 AWG solid bare copper with foam FEP, 95% bare copper braid, 1-18 AWG stranded bare copper pair with Flamarrest® insulation, Siamese with Flamarrest® jacket
| Suitable Applications: | Surveillance, CCTV Camera, PTZ (Pan-Tilt-Zoom) |
| Element | AWG | Stranding | Material | Nominal Diameter | No. of Conductors | No. of Coax |
|---|---|---|---|---|---|---|
| Coax(es) | 18 | Solid | BC - Bare Copper | 1 | ||
| Pair1 | 18 | 7x26 | BC - Bare Copper | 0.047 in | 2 |
| Conductor Count: | 3 |
| Element | Material | Nominal Diameter |
|---|---|---|
| Coax(es) | PE - Polyethylene (Foam) | 0.170 in |
| Pair1 | PVC - Polyvinyl Chloride | 0.062 in |
| Insulation Table Notes: | Gas Injected |
| Number | Color |
|---|---|
| Coax Core | White |
| Pair1 | Black & Red |
| Element | Type | Material | Coverage [%] |
|---|---|---|---|
| Coax(es) | Braid | Bare Copper (BC) | 95% |
| Pair1 | No Shield |
| Nominal Diameter |
|---|
| 0.230 in |
| Material | Material Trade Name | Nominal Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | Flamarrest® | 0.230 in x 0.424 in |
| OuterJacket1, Nominal Width: | 0.0394 in |
| Element | Nominal Conductor DCR | Nominal Conductor DCR Conductor Resistance | Nominal Inner Shield DCR |
|---|---|---|---|
| Coax(es) | 6.4 Ohm/1000ft | 6.4 Ohm/1000ft | 2.2 Ohm/1000ft |
| Pair1 |
| Element | Nom. Capacitance Conductor to Conductor |
|---|---|
| Coax(es) | 16.1 pF/ft |
| Pair1 |
| Element | Nominal Characteristic Impedance |
|---|---|
| Coax(es) | 75 Ohm |
| Frequency [MHz] |
|---|
| 1 MHz |
| 5 MHz |
| 10 MHz |
| 50 MHz |
| 100 MHz |
| 200 MHz |
| 400 MHz |
| 700 MHz |
| 900 MHz |
| 1000 MHz |
| Element | Max. Delay Skew | Nominal Delay |
|---|---|---|
| Coax(es) | 84 ns/100m | 1.21 ns/ft |
| Element |
|---|
| Coax(es) |
| Pair1 |
| Installation Temperature Range: | 0°C To +75°C |
| UL Temperature Rating: | 75°C |
| Operating Temperature Range: | 0°C To +75°C |
| Separation Temp Range: | 0°C To +75°C |
| Bulk Cable Weight: | 55 lbs/1000ft |
| Maximum Recommended Pulling Tension: | 89 lbs |
| NEC Articles: | Article 800 |
| NEC/(UL) Compliance: | CMP |
| CEC/C(UL) Compliance: | CMP |
| CPR Euroclass: | Eca |
| RG Type: | 6 |
| Environmental Space: | Indoor - Plenum |
| EU Directive 2000/53/EC (ELV): | Yes |
| EU Directive 2003/11/EC (BFR): | Yes |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| EU Directive 2012/19/EU (WEEE): | Yes |
| EU Directive 2015/863/EU (RoHS 2 amendment): | Yes |
| EU Directive Compliance: | Yes |
| EU CE Mark: | Yes |
| MII Order #39 (China RoHS): | Yes |
| Suitability - Burial: | No |
| Suitability - Hazardous Locations: | No |
| Suitability - Indoor: | Yes |
| UL Flammability: | NFPA 262 |
| UL voltage rating: | 300 V RMS |
| Plenum (Y/N): | Yes |
| Non-Plenum Number: | 539945 |
| Item # | Color | Put-Up Type | Length | UPC |
|---|---|---|---|---|
| 639948 877500 | Natural | Reel | 500 ft | 612825176558 |
| 639948 8771000 | Natural | Reel | 1,000 ft | 612825176541 |
| Notes: | 18 AWG pair is unshielded |
| Update and Revision: | Revision Number: 0.506 Revision Date: 02-03-2025 |