Product Hierarchy
Product Hierarchy

6399 - Communication and Control, 25PR #28, Str, Polyethylene(PE), 300 V, AWM/STYLE 2960 60C, CL2 75C, VW-1, CSA C(UL) TYPE CM, CSA FT1

Communication and Control, 25 Pair 28 AWG (7/36) TC - Tinned Copper, Polyethylene(PE) Insulation, Overall Aluminum/Polyester Shield, Slate PVC Outer Jacket, AWM/STYLE 2960 60C, CL2 75C, VW-1, CSA C(UL) TYPE CM, CSA FT1 C(UL) TYPE CM, FT1 UL FT1, VW-1; CSA FT1

Product Overview

Suitable Applications: Data, communication, audio, and low-level signal transmission; industrial networking, serial communication, control panels, automation equipment, and instrumentation systems.

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Pair(s)2528 AWG7x36TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Pair(s)PE - Polyethylene0.010 in (0.25 mm)0.035 in (0.89 mm)Black-Red, Black-White, Black-Green, Black-Blue, Black-Yellow, Black-Brown, Black-Orange, Red-White, Red-Green, Red-Blue, Red-Yellow, Red-Brown, Red-Orange, Green-White, Green-Blue, Green-Yellow, Green-Brown, Green-Orange, White-Blue, White-Yellow, White-Brown, White-Orange, Blue-Yellow, Blue-Brown, Blue-Orange
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%28 AWG (7x36) TC
BraidTinned Copper (TC)90%
Outer Jacket
MaterialNom. ThicknessNom. Diameter
PVC - Polyvinyl Chloride0.035 in (0.89 mm)0.440 in (11.2 mm)
Overall Cable Diameter (Nominal): 0.440 in (11.2 mm)

Electrical Characteristics

Electricals
ElementNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Nom. Characteristic Impedence
Pair(s)15.5 pF/ft (50.9 pF/m)275 pF/ft (902 pF/m)100 Ohm
Nom Outer Shield DCR: 22 Ohm/1000ft (72 Ohm/km)
Voltage
UL Voltage Rating
300 V (CM), 150 V (CL2)

Mechanical Characteristics

Temperature
UL TemperatureOperating
75°C-20°C To +75°C
Bend Radius
Stationary Min.
4.4 in (110 mm)
Max. Pull Tension: 8.7 lbs (3.9 kg)

Standards and Compliance

Environmental Suitability: Indoor
Sustainability: CA Prop 65
Flammability / Reaction to Fire: UL1685 FT1 Loading, FT1
NEC / UL Compliance: Article 800, CM
AWM Compliance: AWM 2960
CEC / C(UL) Compliance: CM
European Directive Compliance: EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)

Product Notes

Notes: Alpha Wire -* P/N 6399 25PR 28 AWG SHIELDED 75C (UL) TYPE CL2 OR AWM 2960 C(UL) TYPE CM 60C FT1 CE ROHS

History

Update and Revision: Revision Number: 0.114 Revision Date: 06-30-2026

Part Numbers

Variants
Item #ColorPutup TypeLength
6399 SL005Black and RedReel100 ft
6399 SL001Black and RedReel1,000 ft
No accessories are available for this product