(10)Coax RG6, 18AWG (Solid) Bare Copper, PO Insulation, Overall Duofoil®+Tinned Copper Braid(60%) Shield, PVC Inner Jacket, Steel Interlock Armor, PVC Outer Jacket, OIL RES II
Suitable Applications: | harsh environment, IIoT, factory or process automation, video, audio, data communication, etc. |
AWG | Stranding |
---|---|
18 | Solid |
Item # |
---|
639248 0103280 |
Update and Revision: | Revision Number: 0.22 Revision Date: 10-15-2020 |