(2196)Modular Couplers
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
(829)Workstation Outlets
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
(18)MPLS Backbone Switches
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
(10)Access Control Cable, Plenum-CMP, 3-18 AWG pairs, 4-16 AWG conductors, 4-18 AWG conductors, 2-18 AWG conductors, All conductors stranded bare copper with Flamarrest® insulation, Only Card Reader pairs have overall Beldfoil® shield and Flamarrest® jackets, Overall Flamarrest® jacket
Suitable Applications: | Access Control, Security System, Power Limited Controls |
Element Description | Element | Number of Element | AWG | Stranding | Material |
---|---|---|---|---|---|
Card Reader | Pair(s) | 3 | 18 | 7x26 | BC - Bare Copper |
Door Contact | Conductor(s) | 2 | 18 | 7x26 | BC - Bare Copper |
REX/Spare | Conductor(s) | 4 | 18 | 7x26 | BC - Bare Copper |
Lock Power | Conductor(s) | 4 | 16 | 19x29 | BC - Bare Copper |
Element Description | Element | Material | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Card Reader | Pair(s) | PVC - Polyvinyl Chloride | Black & Red, White & Green, Brown & Orange | |
Door Contact | Conductor(s) | PVC - Polyvinyl Chloride | Black, Red | |
REX/Spare | Conductor(s) | PVC - Polyvinyl Chloride | Black, Red, White, Green | |
Lock Power | Conductor(s) | PVC - Polyvinyl Chloride | 0.075 | Black, Red, White, Green |
Element Description | Element | Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|---|---|
Card Reader | Pair(s) | Tape | Bi-Laminate (Alum+Poly) | 100% | 24 AWG (7x32) TC |
Door Contact | Conductor(s) | No Shield | |||
REX/Spare | Conductor(s) | No Shield | |||
Lock Power | Conductor(s) | No Shield |
Element Description | Element | Material | Nom. Diameter | Ripcord | Color |
---|---|---|---|---|---|
Card Reader | Pair(s) | PVC - Polyvinyl Chloride | 0.288 in | Yes | Orange |
Door Contact | Conductor(s) | PVC - Polyvinyl Chloride | 0.154 in | Yes | White |
REX/Spare | Conductor(s) | PVC - Polyvinyl Chloride | 0.180 in | Yes | Blue |
Lock Power | Conductor(s) | PVC - Polyvinyl Chloride | 0.206 in | Yes | Gray |
Material | Nom. Diameter | Ripcord |
---|---|---|
PVC - Polyvinyl Chloride | 0.548 in | Yes |
Cable Diameter (Nominal): | 0.548 in |
Element Description | Element | Nom. Conductor DCR | Nom. Inner Shield DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Shield | Max. Current |
---|---|---|---|---|---|---|
Card Reader | Pair(s) | 6.6 Ohm/1000ft | 13.1 Ohm/1000ft | 40 pF/ft | 72 pF/ft | 4 Amps per Conductor at 25ºC |
Door Contact | Conductor(s) | 6.6 Ohm/1000ft | 4 Amps per Conductor at 25ºC | |||
REX/Spare | Conductor(s) | 6.6 Ohm/1000ft | 4 Amps per Conductor at 25ºC | |||
Lock Power | Conductor(s) | 4 Ohm/1000ft | 5 Amps per Conductor at 25ºC |
UL Voltage Rating |
---|
300 V (UL CMP) |
Operating |
---|
0°C to +75°C |
Stationary Min. |
---|
5.8 in |
Max. Pull Tension: | 235 lbs |
Bulk Cable Weight: | 166 lbs/1000ft |
Environmental Suitability: | Indoor - Plenum, Indoor |
Flammability / Fire Resistance: | NFPA 262, FT6 |
NEC / UL Compliance: | Article 800, CMP |
CEC / C(UL) Compliance: | CMP |
European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU, EU Directive 2011/65/EU (ROHS II), EU Directive 2012/19/EU (WEEE) |
APAC Compliance: | China RoHS II (GB/T 26572-2011) |
Non-Plenum Number: | 538AMJ |
Update and Revision: | Revision Number: 0.61 Revision Date: 09-30-2020 |