Product Hierarchy
Product Hierarchy

6352 - Communication and Control, 4C #24, Str, Polyethylene, Foam, 300 V, AWM/STYLE 2919 80C, CM 75C, VW-1, CSA CMH, CSA FT1

Communication and Control, 4 Conductor 24 AWG (7/32) TC - Tinned Copper, Polyethylene, Foam Insulation, Overall Aluminum/Polyester Shield, Slate PVC Outer Jacket, AWM/STYLE 2919 80C, CM 75C, VW-1, CSA CMH, CSA FT1 CMH, FT1 UL FT1, VW-1; CSA FT1

Product Overview

Suitable Applications: Data, communication, audio, and low-level signal transmission; industrial networking, serial communication, control panels, automation equipment, and instrumentation systems.

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)424 AWG7x32TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)PE - Polyethylene (Foam)0.016 in (0.41 mm)0.056 in (1.4 mm)Black, White, Red, Green
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
BraidBi-Laminate (Alum+Poly)100%24 AWG (7x32) TC
BraidTinned Copper (TC)65%
Outer Jacket
MaterialNom. ThicknessNom. Diameter
PVC - Polyvinyl Chloride0.035 in (0.89 mm)0.231 in (5.87 mm)
Overall Cable Diameter (Nominal): 0.231 in (5.87 mm)

Electrical Characteristics

Electricals
ElementNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)
Conductor(s)12 pF/ft (39 pF/m)220 pF/ft (720 pF/m)
Voltage
UL Voltage Rating
300 V (CM, CMH), 30 V (AWM 2919)

Mechanical Characteristics

Temperature
UL TemperatureOperating
80°C-20°C To +80°C
Bend Radius
Stationary Min.
1.2 in (30 mm)
Max. Pull Tension: 23.6 lbs (10.7 kg)

Standards and Compliance

Environmental Suitability: Indoor
Sustainability: CA Prop 65
Flammability / Reaction to Fire: UL1685 FT1 Loading, FT1
NEC / UL Compliance: Article 800, CMH, CM
AWM Compliance: AWM 2919
European Directive Compliance: EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)

Product Notes

Notes: Alpha Wire -* P/N 6352 4C 24 AWG SHIELDED 75C (UL) TYPE CM OR AWM 2919 LOW VOLTAGE COMPUTER CABLE --- LLXXXXXX CSA TYPE CMH FT1 CE ROHS

History

Update and Revision: Revision Number: 0.15 Revision Date: 06-30-2026

Part Numbers

Variants
Item #ColorPutup TypeLength
6352 SL001BlackReel1,000 ft
No accessories are available for this product