Product Hierarchy
Product Hierarchy

6345 - Communication and Control, 9C #22, Str, PVC, Semi Rigid, 300 V, AWM/STYLE 2464 80C, CM 75C, VW-1, CSA C(UL) TYPE CMG, CSA FT4

Communication and Control, 9 Conductor 22 AWG (7/30) TC - Tinned Copper, PVC, Semi Rigid Insulation, Overall Aluminum/Polyester Shield, Slate PVC Outer Jacket, AWM/STYLE 2464 80C, CM 75C, VW-1, CSA C(UL) TYPE CMG, CSA FT4 C(UL) TYPE CMG, FT4 UL FT4, VW-1; CSA FT4

Product Overview

Suitable Applications: Data, communication, audio, and low-level signal transmission; industrial networking, serial communication, control panels, automation equipment, and instrumentation systems.

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)922 AWG7x30TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)SR-PVC - Polyvinyl Chloride (Semi-Rigid)0.010 in (0.25 mm)0.050 in (1.3 mm)Black, White, Red, Green, Brown, Blue, Orange, Yellow, Violet
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
BraidBi-Laminate (Alum+Poly)100%24 AWG (7x32) TC
BraidTinned Copper (TC)65%
Outer Jacket
MaterialNom. ThicknessNom. Diameter
PVC - Polyvinyl Chloride0.032 in (0.81 mm)0.272 in (6.91 mm)
Overall Cable Diameter (Nominal): 0.272 in (6.91 mm)

Electrical Characteristics

Electricals
ElementNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Nom. Inductance
Conductor(s)35 pF/ft (110 pF/m)63 pF/ft (210 pF/m)0.18 µH/ft (0.59 µH/m)
Nom Outer Shield DCR: 49 Ohm/1000ft (160 Ohm/km)
Voltage
UL Voltage Rating
300 V (CMG, CM, AWM 2464)

Mechanical Characteristics

Temperature
UL TemperatureOperating
80°C-20°C To +80°C
Bend Radius
Stationary Min.
1.4 in (36 mm)
Max. Pull Tension: 44 lbs (20 kg)

Standards and Compliance

Environmental Suitability: Indoor
Sustainability: CA Prop 65
Flammability / Reaction to Fire: UL1685 FT4 Loading, FT4
NEC / UL Compliance: Article 800, CMG, CM
AWM Compliance: AWM 2464
CEC / C(UL) Compliance: CMG
European Directive Compliance: EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)

Product Notes

Notes: Alpha Wire -* P/N 6345 9C 22 AWG SHIELDED 75C (UL) TYPE CM OR AWM 2464 OR C(UL) 60C TYPE CMG FT4 CE ROHS

History

Update and Revision: Revision Number: 0.120 Revision Date: 06-30-2026

Part Numbers

Variants
Item #ColorPutup TypeLength
6345 SL005BlackReel100 ft
6345 SL002BlackReel500 ft
6345 SL001BlackReel1,000 ft
No accessories are available for this product