Product Hierarchy
Product Hierarchy

6343FE - Security & Sound, #18-4pr, BC, Shielded, CMP




Security & Sound Cable, Plenum-CMP, 4-18 AWG stranded bare copper pairs with Flamarrest® insulation, Beldfoil® shield and Flamarrest® jacket with ripcord

Product Overview

Suitable Applications: Security System, Intercom/PA, Audio/Speaker, Power-Limited Controls, Noisy Environment

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Pair(s)4187x26BC - Bare Copper
Insulation
MaterialNom. ThicknessNom. Insulation DiameterColor Code
PVC - Polyvinyl Chloride0.009 in (0.23 mm)0.063 in (1.6 mm)Black & Red, Black & White, Black & Green, Black & Blue
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%24 AWG (7x32) TC
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
PVC - Polyvinyl Chloride0.017 in (0.43 mm)0.316 inYes

Electrical Characteristics

Electricals
Nom. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Max. Current
6.93 Ohm/1000ft40 pF/ft (130 pF/m)72 pF/ft (240 pF/m)3.5 Amps per Conductor at 25ºC
Nom Outer Shield DCR: 12.1 Ohm/1000ft (39.7 Ohm/km)
Voltage
UL Voltage Rating
300 V

Mechanical Characteristics

Temperature
UL TemperatureOperating
75°C0°C To +75°C
Bend Radius
Stationary Min.Installation Min.
3.16 in (80.3 mm)3.16 in
Max. Pull Tension: 184.7 lbs (83.78 kg)
Bulk Cable Weight: 65 lbs/1000ft

Standards and Compliance

Flammability / Reaction to Fire: NFPA 262 (UL910), FT6, IEC 60332-1-2
CPR Compliance: CPR Euroclass: Eca
NEC / UL Compliance: Article 800, CMP
CEC / C(UL) Compliance: CMP
European Directive Compliance: EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)
Non-Plenum Number: 5343FE

History

Update and Revision: Revision Number: 0.327 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorUPCFootnote
6343FE 8771000Natural612825176381C
6343FE 877500Natural612825176398
Footnote: C - CRATE REEL PUT-UP.
Date: 2005-04-01
No accessories are available for this product