(13924)Indoor Fiber Cable
(1462)Indoor/Outdoor Fiber Cable
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
Security & Sound Cable, Plenum-CMP, 2-18 AWG stranded bare copper pairs with Flamarrest® insulation, Flamarrest® jacket with ripcord
| Suitable Applications: | Security System, Intercom/PA, Audio/Speaker, Power-Limited Controls |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Pair(s) | 2 | 18 | 7x26 | BC - Bare Copper |
| Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|
| PVC - Polyvinyl Chloride | 0.009 in (0.23 mm) | 0.063 in (1.6 mm) | Black & Red, Black & White |
| Material | Nom. Thickness | Nom. Diameter | Ripcord |
|---|---|---|---|
| PVC - Polyvinyl Chloride | 0.015 in (0.38 mm) | 0.253 in (6.43 mm) | Yes |
| Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Max. Current |
|---|---|---|
| 6.93 Ohm/1000ft | 32.5 pF/ft (107 pF/m) | 4 Amps per Conductor at 20ºC |
| UL Voltage Rating |
|---|
| 300 V |
| UL Temperature | Operating |
|---|---|
| 75°C | 0°C To +75°C |
| Stationary Min. | Installation Min. |
|---|---|
| 2.53 in (64.3 mm) | 2.53 in (64.3 mm) |
| Max. Pull Tension: | 90 lbs (41 kg) |
| Bulk Cable Weight: | 32 lbs/1000ft |
| Flammability / Reaction to Fire: | NFPA 262 (UL910), FT6 |
| NEC / UL Compliance: | Article 800, CMP |
| CEC / C(UL) Compliance: | CMP |
| European Directive Compliance: | EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Non-Plenum Number: | 5341UE |
| Update and Revision: | Revision Number: 0.411 Revision Date: 09-07-2025 |
| Item # | Color | UPC | Footnote |
|---|---|---|---|
| 6341UE 8771000 | Natural | 612825176329 | C |
| 6341UE 877500 | Natural | 612825176336 | U |
| 6341UE 877U1000 | Natural | 612825176312 | U |
| Footnote: | U - UN REEL PUT-UP. |