(14289)Indoor Fiber Cable
(1653)Indoor/Outdoor Fiber Cable
(7151)Outdoor Fiber Cable
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
(1268)Instrumentation Cable
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
(818)VFD Cable
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
Thermostat & Control Cable, Plenum-CMP, 2-18 AWG stranded tinned copper pairs with foam FEP insulation, Individually Beldfoil® shielded and Flamarrest® jacket
| Suitable Applications: | Thermostat, Control, Noisy Environment |
| AWG | Stranding | Material | No. of Pairs |
|---|---|---|---|
| 18 | 7x26 | TC - Tinned Copper | 2 |
| Conductor Count: | 4 |
| Material |
|---|
| FEP - Fluorinated Ethylene Propylene (Foam) |
| Number | Color |
|---|---|
| 1 | Black & White |
| 2 | Green & Red |
| Type | Material | Material Trade Name | Coverage [%] | Drainwire Material | Drainwire AWG | Drainwire Construction n x D |
|---|---|---|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | Beldfoil® | 100% | TC - Tinned Copper | 18 | 7x26 |
| Material | Material Trade Name | Nominal Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | Flamarrest® | 0.28 in |
| Nominal Conductor DCR |
|---|
| 6.6 Ohm/1000ft |
| Nom. Capacitance Conductor to Conductor |
|---|
| 13.7 pF/ft |
| Nominal Inductance |
|---|
| 0.21 µH/ft |
| Max. Delay Skew | Nominal Velocity of Propagation (VP) [%] |
|---|---|
| 78 ns/100m | 78% |
| Max./Min. Input Impedance (unFitted) |
|---|
| 100 ± 10 Ohm |
| Max. Recommended Current [A] |
|---|
| 8.1 Amps per Conductor at 25ºC |
| UL Voltage Rating |
|---|
| 300 V RMS |
| UL Temperature Rating: | 75°C |
| Operating Temperature Range: | -20°C To +75°C |
| Bulk Cable Weight: | 56 lbs/1000ft |
| Maximum Recommended Pulling Tension: | 134 lbs |
| Minimum Minor Axis Bend Radius: | 2.8 in |
| NEC/(UL) Compliance: | CMP |
| CEC/C(UL) Compliance: | CMP |
| EU Directive 2000/53/EC (ELV): | Yes |
| EU Directive 2003/96/EC (BFR): | Yes |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| EU Directive 2012/19/EU (WEEE): | Yes |
| EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
| EU CE Mark: | Yes |
| MII Order #39 (China RoHS): | Yes |
| UL Flammability: | NFPA 262 Plenum Flame Test (UL910) |
| UL voltage rating: | 300 V RMS |
| Plenum (Y/N): | Yes |
| Item # | Color | UPC |
|---|---|---|
| 6341PT 0011000 | Brown | 612825176299 |
| Footnote: | C - CRATE REEL PUT-UP. |
| Update and Revision: | Revision Number: 0.332 Revision Date: 02-03-2025 |