(13924)Indoor Fiber Cable
(1462)Indoor/Outdoor Fiber Cable
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
Security, Pro Audio & Intercom Cable, Plenum-CMP, 2 PR-18 AWG stranded bare copper pairs with FEP insulation, Individually Beldfoil® shielded and Flamarrest® jacket
| Suitable Applications: | Pro Audio, Intercom/PA Systems, Security Systems |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Pair(s) | 2 | 18 AWG | 7x26 | BC - Bare Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Pair(s) | FEP - Fluorinated Ethylene Propylene | 0.01 in (0.25 mm) | 0.066 in (1.7 mm) | Black and Red, Black and White |
| Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% | 24 AWG (7x32) TC |
| Material |
|---|
| No Shield |
| Material | Nom. Thickness | Nom. Diameter | Ripcord |
|---|---|---|---|
| PVC - Polyvinyl Chloride | 0.0165 in (0.419 mm) | 0.281 in | Yes |
| Overall Cable Diameter (Nominal): | 0.281 in |
| Nom. Conductor DCR | Nom. Inner Shield DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Inductance | Max. Current |
|---|---|---|---|---|---|
| 6.93 Ohm/1000ft | 14.4 Ohm/1000ft (47.2 Ohm/km) | 44 pF/ft (140 pF/m) | 79.2 pF/ft (260 pF/m) | 0.16 µH/ft (0.52 µH/m) | 14 Amps per Conductor at 25ºC |
| UL Voltage Rating |
|---|
| 300 V |
| UL Temperature | Operating |
|---|---|
| 75°C | 0°C to +75°C |
| Stationary Min. | Installation Min. |
|---|---|
| 2.81 in (71.4 mm) | 2.81 in |
| Max. Pull Tension: | 95.1 lbs (43.1 kg) |
| Bulk Cable Weight: | 41 lbs/1000ft |
| Environmental Suitability: | Indoor - Plenum, Indoor |
| Flammability / Reaction to Fire: | NFPA 262 (UL 910), FT6 |
| CPR Compliance: | CPR Euroclass: Eca |
| NEC / UL Compliance: | Article 800, CMP |
| CEC / C(UL) Compliance: | CMP |
| European Directive Compliance: | EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.554 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 6341PC 877500 | Natural | Reel | 500 ft | 612825176251 | |
| 6341PC 8771000 | Natural | Reel | 1,000 ft | 612825176275 | C |
| 6341PC 877U1000 | Natural | UnReel | 1,000 ft | 612825176350 |
| Footnote: | C - CRATE REEL PUT-UP. |