Thermostat & Control Cable, Plenum-CMP, 1-18 AWG stranded tinned copper pair with foam FEP insulation, Beldfoil® shield, Flamarrest® jacket
| Suitable Applications: | Thermostat, Control, Noisy Environment |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Pair(s) | 1 | 18 | 7x26 | TC - Tinned Copper |
| Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|
| FEP - Fluorinated Ethylene Propylene (Foam) | 0.0265 in (0.673 mm) | 0.099 in (2.5 mm) | Black and White |
| Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% | 18 AWG (7x26) TC |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| FEP - Fluorinated Ethylene Propylene | 0.015 in (0.38 mm) | 0.232 in |
| Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Inductance | Nom. Velocity of Prop. | Max. Current |
|---|---|---|---|---|
| 7.1 Ohm/1000ft | 16.9 pF/ft (55.4 pF/m) | 0.21 µH/ft (0.69 µH/m) | 78% | 4.8 Amps per Conductor at 25ºC |
| Nom Outer Shield DCR@Cond DCR1-cnv: | 0.84 Ohm/1000ft (2.8 Ohm/km) |
| UL Voltage Rating |
|---|
| 300 V |
| UL Temperature | Operating |
|---|---|
| 75°C | -20°C To +75°C |
| Stationary Min. | Installation Min. |
|---|---|
| 2.32 in (58.9 mm) | 2.32 in |
| Max. Pull Tension: | 67 lbs (30 kg) |
| Bulk Cable Weight: | 30 lbs/1000ft |
| Environmental Suitability: | Indoor |
| Flammability / Reaction to Fire: | NFPA 262, UL 910 (Plenum), FT6 |
| NEC / UL Compliance: | Article 800, CMP |
| CEC / C(UL) Compliance: | CMP |
| European Directive Compliance: | EU CE Mark |
| Update and Revision: | Revision Number: 0.336 Revision Date: 09-07-2025 |
| Item # | Color | UPC | Footnote |
|---|---|---|---|
| 6340FT 0011000 | Brown | 612825176244 | C |
| Footnote: | C - CRATE REEL PUT-UP. |