Product Hierarchy
Product Hierarchy

6339Q8 - Surveillance CATV MATV, RG-6 #18 Sol BC, FFEP Core, Quad Shield, Flamarrest® Jkt, CMP




Surveillance, CATV & MATV, RG-6, 18 AWG solid bare copper, foam FEP core, Duofoil® + 60% aluminum braid + Duofoil® + 40% aluminum braid, Low Smoke PVC jacket, CMP, CATVP

Product Overview

Suitable Applications: CATV, MATV

Construction Details

RG Type: 6
Conductor
SizeStrandingNom. DiameterMaterial
18 AWGSolid0.040 inBC - Bare Copper
Insulation
MaterialNom. Insulation DiameterColor Code
FEP - Fluorinated Ethylene Propylene (Foam)0.171 in (4.34 mm)White
Outer Shield
LayerOuter Shield TypeMaterialMaterial Trade NameCoverage
1TapeTri-Laminate (Alum+Poly+Alum)Duofoil®100%
2BraidAluminum60%
3TapeTri-Laminate (Alum+Poly+Alum)Duofoil®100%
4BraidAluminum40%
Outer Jacket
MaterialNom. Diameter
PVC - Polyvinyl Chloride0.267 in (6.78 mm)

Electrical Characteristics

Attenuation
FrequencyNom. Attenuation
1 MHz0.24 dB/100ft
3 MHz0.45 dB/100ft
5 MHz0.55 dB/100ft
8 MHz0.70 dB/100ft
10 MHz0.85 dB/100ft
50 MHz1.50 dB/100ft
100 MHz2.10 dB/100ft
200 MHz3.10 dB/100ft
400 MHz4.50 dB/100ft
700 MHz6.00 dB/100ft
900 MHz6.90 dB/100ft
1000 MHz7.30 dB/100ft
Electricals
Nom. Conductor DCRNom. Outer Shield DCRNom. Capacitance Cond-to-ShieldNom. Characteristic ImpedanceNom. Velocity of Prop.
6.4 Ohm/1000ft2.5 Ohm/1000ft (8.2 Ohm/km)16.3 pF/ft (53.5 pF/m)75 Ohm83%
Voltage
UL Voltage Rating
300 V (CMP)

Mechanical Characteristics

Temperature
UL TemperatureOperating
75°C-20°C to +75°C
Bend Radius
Installation Min.
2.6 in (66 mm)
Max. Pull Tension: 76 lbs (34 kg)
Bulk Cable Weight: 39 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor - Plenum, Indoor
Sustainability: CA Prop 65, Product Lens™, Environmental Product Declaration (EPD) Available
Flammability / Reaction to Fire: NFPA 262
NEC / UL Compliance: CATVP, CMP
CEC / C(UL) Compliance: CMP
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.598 Revision Date: 02-20-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
6339Q8 8771000NaturalReel1,000 ft612825176060C
6339Q8 877U1000NaturalUnReel1,000 ft612825176053
Footnote: C - CRATE REEL PUT-UP.
Date: 2005-04-01
Belden-Copper-Catalog-2016.pdf
No accessories are available for this product