Networking & Data Cable
(654)Industrial Ethernet Cable
(173)Enterprise Category Cable
(155)Industrial Protocol / Data Bus Cable
(324)Audio Cable
(518)Digital
(94)Analog
(136)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(280)Video Cable
(267)75 Ohm SDI Coax
(104)Camera Cable
(46)CATV & Satelite
(52)CCTV & Security
(26)RGB Cable
(42)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(351)50 Ohm Transmission Cable
(65)75 Ohm SDI Coax
(99)CATV & Satelite Cable
(45)Triax Cable
(17)DS3 & DS4 Cable
(18)Conformable Cable
(11)Mil-Spec Cable
(2)CCTV & Security Cable
(26)Computer and Instrumentation Cable
(12)Multi-Media Cable
(33)Fiber Cable
(12296)Indoor Fiber Cable
(1403)Indoor/Outdoor Fiber Cable
(6433)Outdoor Fiber Cable
(4169)SMPTE Cable
(16)Tactical Fiber Cable
(314)Flexible Automation Cable
(3032)600V Control (AWM Style) Cable
(67)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(60)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(810)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(483)VFD Cable
(235)Digital Electricity
(45)Hybrid Fiber-Copper Cable
(198)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(591)Audio, Sound, & Control Cable
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
(644)Copper Patch Panels
(82)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(65)Fiber Cassettes
(352)Modular (Empty) Panels
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
(109)Surveillance & CCTV Cable, RG6, Plenum-CMP, 18 AWG solid bare copper, foam FEP core, 95% bare copper braid, Flamarrest® jacket
Suitable Applications: | Surveillance, CCTV Camera |
RG Type: | 6 |
Series Type: | 6 |
No. of Elements | Size | Stranding | Nom. Diameter | Material |
---|---|---|---|---|
1 | 18 AWG | Solid | 0.040 in | BC - Bare Copper |
Material | Nom. Insulation Diameter | Color Code |
---|---|---|
FEP - Fluorinated Ethylene Propylene (Foam) | 0.170 in (4.32 mm) | White |
Layer | Outer Shield Type | Material | Coverage |
---|---|---|---|
1 | Braid | Bare Copper (BC) | 95% |
Material | Nom. Diameter |
---|---|
PVC - Polyvinyl Chloride | 0.228 in (5.79 mm) |
Overall Cable Diameter (Nominal): | 0.228 in (5.79 mm) |
Frequency | Nom. Attenuation |
---|---|
1 MHz | 0.24 dB/100ft |
3 MHz | 0.45 dB/100ft |
5 MHz | 0.55 dB/100ft |
8 MHz | 0.7 dB/100ft |
10 MHz | 0.85 dB/100ft |
50 MHz | 1.5 dB/100ft |
100 MHz | 2.1 dB/100ft |
200 MHz | 3.1 dB/100ft |
400 MHz | 4.7 dB/100ft |
700 MHz | 6.8 dB/100ft |
900 MHz | 8 dB/100ft |
1000 MHz | 8.5 dB/100ft |
Nom. Conductor DCR | Nom. Outer Shield DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. | Max. Delay Skew |
---|---|---|---|---|---|
6.4 Ohm/1000ft (21 Ohm/km) | 2.2 Ohm/1000ft (7.2 Ohm/km) | 16.3 pF/ft (53.5 pF/m) | 75 Ohm | 83% | 83 ns/100m |
UL Voltage Rating |
---|
300 V RMS |
UL Temperature | Operating |
---|---|
75°C | -20°C To +75°C |
Stationary Min. | Installation Min. |
---|---|
2.25 in (57.2 mm) | 2.25 in (57.2 mm) |
Max. Pull Tension: | 84 lbs (38 kg) |
Bulk Cable Weight: | 38 lbs/1000ft |
Environmental Suitability: | Indoor - Plenum, Indoor |
Flammability / Reaction to Fire: | NFPA 262, FT6 |
NEC / UL Compliance: | Article 800, CMP |
CEC / C(UL) Compliance: | CMP |
European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
APAC Compliance: | China RoHS II (GB/T 26572-2011) |
Notes: | PF_633948 (1)RG Type :-In Stibo series is 6 but it is not available in BPCS. (2)# Elements@Conductor1:-In Stibo it was Blank and now changed it to 1. (3)Size@Conductor1 :-In Stibo it was 18 now changed to 18 AWG (4)Color@Color Chart1 01 :- In stibo it was Blank now Changed to White (5)Material@OuterShield1 1 - In stibo it is Tri-Laminate (Alum+Poly+Alum) But in BPCS (Heat fusible+ Alum+ Poly+Alum) (6)Coverage@OuterShield1 2 - in stibo it was 95% Now changed to 94% (7)Cable diameter- it was blank now changed to 0.228 in |
Update and Revision: | Revision Number: 0.526 Revision Date: 04-29-2024 |
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
633948 010U1000 | Black | UnReel | 1,000 ft | 612825176176 | |
633948 008U1000 | Gray | UnReel | 1,000 ft | 612825176152 | |
633948 877500 | Natural | Reel | 500 ft | 612825176237 | C |
633948 877U500 | Natural | UnReel | 500 ft | 612825176213 | |
633948 8771000 | Natural | Reel | 1,000 ft | 612825176220 | C |
633948 877U1000 | Natural | UnReel | 1,000 ft | 612825176206 | |
633948 0071000 | Violet | Reel | 1,000 ft | 612825176145 | C |
633948 009U1000 | White | UnReel | 1,000 ft | 612825176169 |