(14204)Indoor Fiber Cable
(1631)Indoor/Outdoor Fiber Cable
(7111)Outdoor Fiber Cable
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
(1371)Managed Switches
(260)BOBCAT
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
(34)Rack Mount Switches
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
(131)Vehicle Routers
(119)Software
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
(61)Services
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
Surveillance & CCTV Cable, RG6, Plenum-CMP, 18 AWG solid bare copper, foam FEP core, 95% bare copper braid, Flamarrest® jacket
| Suitable Applications: | Surveillance, CCTV Camera |
| RG Type: | 6 |
| Series Type: | 6 |
| Element | No. of Elements | Size | Stranding | Nom. Diameter | Material |
|---|---|---|---|---|---|
| Coax(es) | 1 | 18 AWG | Solid | 0.040 in | BC - Bare Copper |
| Element | Material | Nom. Insulation Diameter | Color Code |
|---|---|---|---|
| Coax(es) | FEP - Fluorinated Ethylene Propylene (Foam) | 0.171 in (4.34 mm) | White |
| Layer | Outer Shield Type | Material | Coverage |
|---|---|---|---|
| 1 | Braid | Bare Copper (BC) | 95% |
| Material | Nom. Diameter |
|---|---|
| PVC - Polyvinyl Chloride | 0.231 in (5.87 mm) |
| Frequency | Nom. Attenuation |
|---|---|
| 1 MHz | 0.24 dB/100ft |
| 3 MHz | 0.45 dB/100ft |
| 5 MHz | 0.55 dB/100ft |
| 8 MHz | 0.7 dB/100ft |
| 10 MHz | 0.85 dB/100ft |
| 50 MHz | 1.5 dB/100ft |
| 100 MHz | 2.1 dB/100ft |
| 200 MHz | 3.1 dB/100ft |
| 400 MHz | 4.7 dB/100ft |
| 700 MHz | 6.8 dB/100ft |
| 900 MHz | 8 dB/100ft |
| 1000 MHz | 8.5 dB/100ft |
| Nom. Conductor DCR | Nom. Outer Shield DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
|---|---|---|---|---|
| 6.4 Ohm/1000ft (21 Ohm/km) | 2.2 Ohm/1000ft (7.2 Ohm/km) | 16.3 pF/ft (53.5 pF/m) | 75 Ohm | 83% |
| UL Voltage Rating |
|---|
| 300 V RMS |
| UL Temperature | Operating |
|---|---|
| 75°C | -20°C To +75°C |
| Stationary Min. | Installation Min. |
|---|---|
| 2.3 in (58 mm) | 2.3 in (58 mm) |
| Max. Pull Tension: | 84 lbs (38 kg) |
| Bulk Cable Weight: | 38 lbs/1000ft (57 kg/km) |
| Environmental Suitability: | Indoor - Plenum, Indoor |
| Flammability / Reaction to Fire: | NFPA 262 (UL 910), FT6 |
| NEC / UL Compliance: | Article 800, CMP |
| CEC / C(UL) Compliance: | CMP |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.660 Revision Date: 02-20-2026 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 633948 010U1000 | Black | UnReel | 1,000 ft | 612825176176 | |
| 633948 008U1000 | Gray | UnReel | 1,000 ft | 612825176152 | |
| 633948 877500 | Natural | Reel | 500 ft | 612825176237 | C |
| 633948 877U500 | Natural | UnReel | 500 ft | 612825176213 | |
| 633948 8771000 | Natural | Reel | 1,000 ft | 612825176220 | C |
| 633948 877U1000 | Natural | UnReel | 1,000 ft | 612825176206 | |
| 633948 0071000 | Violet | Reel | 1,000 ft | 612825176145 | C |
| 633948 009U1000 | White | UnReel | 1,000 ft | 612825176169 |
| Footnote: | C - CRATE REEL PUT-UP. |