Networking & Data Cable
(685)Industrial Ethernet Cable
(178)Enterprise Category Cable
(147)Industrial Protocol / Data Bus Cable
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
(13442)Indoor Fiber Cable
(1440)Indoor/Outdoor Fiber Cable
(6914)Outdoor Fiber Cable
(4788)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(3164)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(809)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(482)VFD Cable
(244)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(200)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(725)Audio, Sound, & Control Cable
(226)Access Control Cable
(79)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(286)Surveillance Cable
(38)Connectors & Outlets
(3391)Modular Couplers
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
(14)Fiber Connectors
(62)Mechanical Connectors
(20)Fiber Connector Accessories
(7)Adapters
(5)Fusion Splice-On Connectors
(30)Valve Connectors
(739)Type A
(563)Type A Field Attachables
(354)Type A Receptacles
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
(1004)M12 Power
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
(87)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(110)Double-Ended Cordsets
(56)Accessories
(5)M23 Circular Connectors
(56)Mini Power
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
(232)Adapter and Splitter
(4)Double-Ended Cordsets
(124)Field Attachables
(16)Receptacles
(29)Single-Ended Cordsets
(59)SPE Connectors
(51)Assemblies & Cordsets
(1095)Fiber Patch Cords
(473)Double-Ended Cordsets
(76)Pigtails
(17)Single-Ended Cordsets
(1)Pre-Terminated Assemblies
(486)AV Assemblies
(10)Patch Panels & Components
(814)Copper Patch Panels
(85)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(76)Fiber Cassettes
(478)Modular (Empty) Panels
(6)Adapter Frames
(87)Adapter Strips
(13)Fiber Wall Mounts
(11)Patch Panel Accessories
(45)Broadcast Patch Panels
(1)Industrial Networking
(925)SPIDER Fast/Gigabit Switches
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
(102)DRAGON MACH4000
(16)GREYHOUND 1020/1030
(11)GREYHOUND 1040
(23)GREYHOUND 2000
(1)GREYHOUND 105/106
(13)GREYHOUND 103
(8)MACH100
(23)MACH1020/1030
(3)MACH1040
(4)IP65/IP67 Switches & Routers
(46)Embedded Ethernet
(4)Security & Firewalls
(36)Edge Device
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
(74)Network Management
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
(5)Accessories
(153)Transceivers
(60)Fast Ethernet SFP Transceiver
(14)Fast Ethernet Bi-Directional SFP Transceivers
(6)Gigabit Ethernet SFP Transceiver
(15)Gigabit Ethernet Bi-Directional SFP Transceiver
(12)2.5 Gigabit Ethernet SFP Transceiver
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
(28)IT Switch
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
(4)Surveillance, CATV & MATV, RG6, 18 AWG solid bare copper, foam FEP core, Duofoil® + 90% aluminum braid, Low Smoke PVC jacket, CMP & CATVP
Suitable Applications: | CATV, MATV |
RG Type: | 6 |
Size | Stranding | Nom. Diameter | Material |
---|---|---|---|
18 AWG | Solid | 0.040 in | BC - Bare Copper |
Material | Nom. Insulation Diameter | Color Code |
---|---|---|
FEP - Fluorinated Ethylene Propylene (Foam) | 0.170 in (4.32 mm) | White |
Layer | Outer Shield Type | Material | Material Trade Name | Coverage |
---|---|---|---|---|
1 | Tape | Tri-Laminate (Alum+Poly+Alum) | Duofoil® | 100% |
2 | Braid | Aluminum | 90% |
Material | Nom. Diameter |
---|---|
PVC - Polyvinyl Chloride | 0.237 in (6.02 mm) |
Frequency | Nom. Attenuation |
---|---|
1 MHz | 0.24 dB/100ft |
3 MHz | 0.45 dB/100ft |
5 MHz | 0.55 dB/100ft |
8 MHz | 0.70 dB/100ft |
10 MHz | 0.85 dB/100ft |
50 MHz | 1.50 dB/100ft |
100 MHz | 2.10 dB/100ft |
200 MHz | 3.10 dB/100ft |
400 MHz | 4.50 dB/100ft |
700 MHz | 6.00 dB/100ft |
900 MHz | 6.90 dB/100ft |
1000 MHz | 7.30 dB/100ft |
Nom. Conductor DCR | Nom. Outer Shield DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
---|---|---|---|---|
6.4 Ohm/1000ft | 3.5 Ohm/1000ft (11 Ohm/km) | 16.3 pF/ft (53.5 pF/m) | 75 Ohm | 83% |
UL Voltage Rating |
---|
300 V (CMP) |
UL Temperature | Operating |
---|---|
75°C | -20°C to +75°C |
Installation Min. |
---|
2.3 in (58 mm) |
Max. Pull Tension: | 104 lbs (47.2 kg) |
Bulk Cable Weight: | 28 lbs/1000ft |
Environmental Suitability: | Indoor - Plenum, Indoor |
Sustainability: | CA Prop 65, Product Lens™, Environmental Product Declaration (EPD) Available |
Flammability / Reaction to Fire: | NFPA 262 |
NEC / UL Compliance: | CATVP, CMP |
CEC / C(UL) Compliance: | CMP |
European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
APAC Compliance: | China RoHS II (GB/T 26572-2011) |
Update and Revision: | Revision Number: 0.570 Revision Date: 09-07-2025 |
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
633938 010U1000 | Black | UnReel | 1,000 ft | 612825176091 | |
633938 008U1000 | Gray | UnReel | 1,000 ft | 612825176077 | |
633938 877500 | Natural | Reel | 500 ft | 612825176121 | C |
633938 8771000 | Natural | Reel | 1,000 ft | 612825176114 | C |
633938 877U1000 | Natural | UnReel | 1,000 ft | 612825176107 | |
633938 009U1000 | White | UnReel | 1,000 ft | 612825176084 |
Footnote: | C - CRATE REEL PUT-UP. |