(193)Server Cabinets
(4)Wall Mount Cabinets
(10)Seismic Cabinets
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
Communication and Control, 37 Conductor 24 AWG (7/32) TC - Tinned Copper, PVC, Semi Rigid Insulation, Overall Aluminum/Polyester Shield, Slate PVC Outer Jacket, AWM/STYLE 2464 80C, CM 75C, VW-1, CSA C(UL) TYPE CMG, CSA FT4 C(UL) TYPE CMG, FT4 UL FT4, VW-1; CSA FT4
| Suitable Applications: | Data, communication, audio, and low-level signal transmission; industrial networking, serial communication, control panels, automation equipment, and instrumentation systems. |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 37 | 24 AWG | 7x32 | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Conductor(s) | SR-PVC - Polyvinyl Chloride (Semi-Rigid) | 0.010 in (0.25 mm) | 0.044 in (1.1 mm) | Black, White, Red, Green, Orange, Blue, White/Black, Red/Black, Green/Black, Orange/Black, Blue/Black, Black/White, Red/White, Green/White, Blue/White, Black/Red, White/Red, Orange/Red, Blue/Red, Red/Green, Orange/Green, Black/White/Red, White/Black/Red, Red/Black/White, Green/Black/White, Orange/Black/White, Blue/Black/White, Black/Red/Green, White/Red/Green, Red/Black/Green, Green/Black/Orange, Orange/Black/Green, Blue/White/Orange, Black/White/Orange, White/Red/Orange, Orange/White/Blue, White/Red/Blue |
| Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|
| Braid | Bi-Laminate (Alum+Poly) | 100% | 24 AWG (7x32) TC |
| Braid | Tinned Copper (TC) | 65% |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.032 in (0.81 mm) | 0.398 in (10.1 mm) |
| Overall Cable Diameter (Nominal): | 0.398 in (10.1 mm) |
| Element | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Inductance |
|---|---|---|---|
| Conductor(s) | 31 pF/ft (100 pF/m) | 56 pF/ft (180 pF/m) | 0.19 µH/ft (0.62 µH/m) |
| Nom Outer Shield DCR: | 34 Ohm/1000ft (110 Ohm/km) |
| UL Voltage Rating |
|---|
| 300 V (CMG, CM, AWM 2464) |
| UL Temperature | Operating |
|---|---|
| 80°C | -20°C To +80°C |
| Stationary Min. |
|---|
| 4.0 in (100 mm) |
| Max. Pull Tension: | 300 lbs (140 kg) |
| Environmental Suitability: | Indoor |
| Sustainability: | CA Prop 65 |
| Flammability / Reaction to Fire: | UL1685 FT4 Loading, FT4 |
| NEC / UL Compliance: | Article 800, CMG, CM |
| AWM Compliance: | AWM 2464 |
| CEC / C(UL) Compliance: | CMG |
| European Directive Compliance: | EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Notes: | Alpha Wire -* P/N 6337 37C 24 AWG SHIELDED 75C (UL) TYPE CM OR AWM 2464 OR C(UL) 60C TYPE CMG FT4 CE ROHS |
| Update and Revision: | Revision Number: 0.23 Revision Date: 06-30-2026 |
| Item # | Color | Putup Type | Length |
|---|---|---|---|
| 6337 SL005 | Black | Reel | 100 ft |
| 6337 SL001 | Black | Reel | 1,000 ft |