Networking & Data Cable
(690)Industrial Ethernet Cable
(182)Enterprise Category Cable
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
(13924)Indoor Fiber Cable
(1462)Indoor/Outdoor Fiber Cable
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
Fire Alarm Cable, Plenum-FPLP, 8-18 AWG solid bare copper conductors with Flamarrest® insulation, Flamarrest® jacket with ripcord
| Suitable Applications: | Fire Alarm, Monitor/Detection, Circuits: Audio, Control, Initiating, Notification |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 8 | 18 AWG | Solid | BC - Bare Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Conductor(s) | PVC - Polyvinyl Chloride | 0.01 in (0.25 mm) | 0.061 in (1.5 mm) | Black, Red, Brown, Blue, Orange, Yellow, Violet, Green |
| Material |
|---|
| No Shield |
| Material | Nom. Thickness | Nom. Diameter | Ripcord |
|---|---|---|---|
| PVC - Polyvinyl Chloride | 0.015 in (0.38 mm) | 0.23 in | Yes |
| Overall Cable Diameter (Nominal): | 0.23 in |
| Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Max. Current |
|---|---|---|
| 6.72 Ohm/1000ft | 29 pF/ft (95 pF/m) | 3.5 Amps per Conductor at 25ºC |
| UL Voltage Rating |
|---|
| 300 V |
| UL Temperature | Operating |
|---|---|
| 75°C | 0°C To +75°C |
| Stationary Min. | Installation Min. |
|---|---|
| 1.84 in (46.7 mm) | 1.84 in |
| Max. Pull Tension: | 156.8 lbs (71.12 kg) |
| Bulk Cable Weight: | 56 lbs/1000ft |
| Environmental Suitability: | Indoor |
| Flammability / Reaction to Fire: | NFPA 262 (UL910) |
| NEC / UL Compliance: | Article 760, FPLP |
| European Directive Compliance: | EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Other Standard Compliance(s): | California State Fire Marshall |
| Non-Plenum Number: | 5326UL |
| Update and Revision: | Revision Number: 0.306 Revision Date: 09-07-2025 |
| Item # | Color | UPC | Footnote |
|---|---|---|---|
| 6326UL 0021000 | Red | 612825176022 | C |
| Footnote: | C - CRATE REEL PUT-UP. |