(2196)Modular Couplers
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
(829)Workstation Outlets
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
(18)MPLS Backbone Switches
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
(10)Suitable Applications: | Fire Alarm, Monitor/Detection, Circuits: Audio, Control, Initiating, Notification, Noisy Environment |
AWG | Stranding | Material | No. of Conductors |
---|---|---|---|
18 | Solid | BC - Bare Copper | 4 |
Conductor Count: | 4 |
Material | Material Trade Name | Nominal Wall Thickness |
---|---|---|
PVC - Polyvinyl Chloride | Flamarrest® | 0.01 in |
Number | Color |
---|---|
1 | Black |
2 | Red |
3 | Brown |
4 | Blue |
Type | Material | Material Trade Name | Coverage [%] | Drainwire Material | Drainwire AWG | Drainwire Construction n x D |
---|---|---|---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | Beldfoil® | 100% | TC - Tinned Copper | 24 | Solid |
Material | Material Trade Name | Nominal Diameter | Nominal Wall Thickness | Ripcord |
---|---|---|---|---|
PVC - Polyvinyl Chloride | Flamarrest® | 0.18 in | 0.015 in | Yes |
Nominal Conductor DCR | Nominal Outer Shield DCR |
---|---|
6.4 Ohm/1000ft | 16.9 Ohm/1000ft |
Nom. Capacitance Conductor to Conductor | Nom. Capacitance Conductor to Other Conductor to Shield |
---|---|
40 pF/ft | 72 pF/ft |
Max. Recommended Current [A] |
---|
4 Amps per Conductor at 25ºC |
UL Voltage Rating |
---|
300 V RMS |
UL Temp Rating: | 75°C |
Operating Temp Range: | 0°C To +75°C |
Bulk Cable Weight: | 32 lbs/1000ft |
Max. Pull Tension: | 92.4 lbs |
Min Bend Radius/Minor Axis: | 1.8 in |
NEC Articles: | Article 760 |
NEC/(UL) Compliance: | FPLP |
Other Compliance: | California State Fire Marshall |
EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
EU CE Mark: | Yes |
EU RoHS Compliance Date (yyyy-mm-dd): | 2005-04-01 |
MII Order #39 (China RoHS): | Yes |
UL Flammability: | NFPA 262 Plenum Flame Test (UL910) |
UL voltage rating: | 300 V RMS |
Plenum (Y/N): | Yes |
Non-Plenum Number: | 5322FL |
Item # | Color | UPC |
---|---|---|
6322FL 0021000 | Red | 612825175957 |
Footnote: | C - CRATE REEL PUT-UP. |
Update and Revision: | Revision Number: 0.231 Revision Date: 09-30-2020 |