(14204)Indoor Fiber Cable
(1631)Indoor/Outdoor Fiber Cable
(7111)Outdoor Fiber Cable
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
(1371)Managed Switches
(260)BOBCAT
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
(34)Rack Mount Switches
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
(131)Vehicle Routers
(119)Software
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
(61)Services
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
Fire Alarm Cable, Plenum-FPLP, 2-18 AWG solid bare copper conductors with Flamarrest® insulation, Flamarrest® jacket with ripcord
| Suitable Applications: | Fire Alarm, Monitor/Detection, Circuits: Audio, Control, Initiating, Notification |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 2 | 18 AWG | Solid | BC - Bare Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Conductor(s) | PVC - Polyvinyl Chloride | 0.008 in (0.20 mm) | 0.057 in (1.4 mm) | Black, Red |
| Material | Nom. Thickness | Nom. Diameter | Ripcord |
|---|---|---|---|
| PVC - Polyvinyl Chloride | 0.015 in (0.38 mm) | 0.144 in (3.66 mm) | Yes |
| Overall Cable Diameter (Nominal): | 0.144 in (3.66 mm) |
| Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Inductance | Max. Current |
|---|---|---|---|---|
| Conductor(s) | 6.4 Ohm/1000ft (21 Ohm/km) | 31 pF/ft (100 pF/m) | 0.15 µH/ft (0.49 µH/m) | 14 Amps per conductor @ 25°C |
| UL Voltage Rating |
|---|
| 300 V |
| UL Temperature | Operating |
|---|---|
| 75°C | 0°C to +75°C |
| Stationary Min. | Installation Min. |
|---|---|
| 1.15 in (29.2 mm) | 1.15 in (29.2 mm) |
| Max. Pull Tension: | 39 lbs (18 kg) |
| Bulk Cable Weight: | 15 lbs/1000ft (22 kg/km) |
| Environmental Suitability: | Indoor - Plenum, Indoor |
| Flammability / Reaction to Fire: | NFPA 262, UL 910 (Plenum), FT6 |
| NEC / UL Compliance: | Article 760, FPLP |
| CEC / C(UL) Compliance: | FT6 |
| European Directive Compliance: | EU CE Mark |
| Other Standard Compliance(s): | California State Fire Marshall |
| Non-Plenum Number: | 5320UL |
| Update and Revision: | Revision Number: 0.574 Revision Date: 03-03-2026 |
| Item # | Color | UPC | Footnote |
|---|---|---|---|
| 6320UL 0101000 | Black | 612825175919 | |
| 6320UL 010C500 | Black | 612825175896 | |
| 6320UL 010U1000 | Black | 612825175902 | |
| 6320UL D15C500 | Blue | 612825175766 | |
| 6320UL 0051000 | Green, Dark | 612825175841 | |
| 6320UL 005U1000 | Green, Dark | 612825175834 | |
| 6320UL 0031000 | Orange | 612825175810 | |
| 6320UL 003U1000 | Orange | 612825175803 | |
| 6320UL 012U1000 | Pink | 612825175926 | |
| 6320UL 0021000 | Red | 612825175797 | C |
| 6320UL 002U1000 | Red | 612825175773 | |
| 6320UL 002U500 | Red | 612825175780 | |
| 6320UL 007C500 | Violet | 612825175858 | |
| 6320UL 007U1000 | Violet | 612825175865 | |
| 6320UL 009C500 | White | 612825175872 | |
| 6320UL 009U1000 | White | 612825175889 | |
| 6320UL 004U1000 | Yellow | 612825175827 |
| Footnote: | C - CRATE REEL PUT-UP. |