Fire Alarm Cable, Plenum-FPLP, 2-18 AWG solid bare copper conductors with FEP insulation, Flamarrest® jacket with ripcord
| Suitable Applications: | Fire Alarm, Addressable Systems, Circuits: Audio, Control, Initiating, Notification |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 2 | 18 AWG | Solid | BC - Bare Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Conductor(s) | FEP - Fluorinated Ethylene Propylene | 0.015 in (0.38 mm) | 0.059 in (1.5 mm) | Black, Red |
| Material |
|---|
| No Shield |
| Material | Nom. Thickness | Nom. Diameter | Ripcord |
|---|---|---|---|
| PVC - Polyvinyl Chloride | 0.015 in (0.38 mm) | 0.154 in (3.91 mm) | Yes |
| Overall Cable Diameter (Nominal): | 0.154 in (3.91 mm) |
| Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Characteristic Impedence | Nom. Inductance | Max. Current |
|---|---|---|---|---|
| 6.78 Ohm/1000ft | 16 pF/ft (52 pF/m) | 100 Ohm | 0.15 µH/ft (0.49 µH/m) | 5 Amps per Conductor at 25ºC |
| UL Voltage Rating |
|---|
| 300 V |
| UL Temperature | Operating |
|---|---|
| 75°C | 0°C To +75°C |
| Stationary Min. | Installation Min. |
|---|---|
| 1.10 in (27.9 mm) | 1.10 in |
| Max. Pull Tension: | 40 lbs (18 kg) |
| Bulk Cable Weight: | 15 lbs/1000ft |
| Environmental Suitability: | Indoor |
| Flammability / Reaction to Fire: | NFPA 262 (UL910) |
| NEC / UL Compliance: | Article 760, FPLP |
| European Directive Compliance: | EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Other Standard Compliance(s): | California State Fire Marshall |
| Non-Plenum Number: | 5320UJ |
| Notes: | Teflon® is a trademark of DuPont. |
| Update and Revision: | Revision Number: 0.458 Revision Date: 09-07-2025 |
| Item # | Color | UPC |
|---|---|---|
| 6320UJ 0021000 | Red | 612825175759 |