Security & Sound Cable, Plenum-CMP, 2-18 AWG solid bare copper conductors with Flamarrest® insulation, Flamarrest® jacket with ripcord
| Suitable Applications: | Intercom/PA Systems, Sound/Audio Systems |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 2 | 18 AWG | Solid | BC - Bare Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Conductor(s) | PVC - Polyvinyl Chloride | 0.010 in (0.25 mm) | 0.0605 in (1.54 mm) | Black, Red |
| Material | Nom. Thickness | Nom. Diameter | Ripcord |
|---|---|---|---|
| PVC - Polyvinyl Chloride | 0.015 in (0.38 mm) | 0.147 in (3.73 mm) | Yes |
| Overall Cable Diameter (Nominal): | 0.147 in (3.73 mm) |
| Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Inductance | Max. Current |
|---|---|---|---|---|
| Conductor(s) | 6.4 Ohm/1000ft | 29 pF/ft (95 pF/m) | 0.16 µH/ft (0.52 µH/m) | 14 Amps per conductor @ 25°C |
| UL Voltage Rating |
|---|
| 300 V |
| UL Temperature | Operating |
|---|---|
| 75°C | 0°C to +75°C |
| Stationary Min. | Installation Min. |
|---|---|
| 1.5 in (38 mm) | 1.5 in (38 mm) |
| Max. Pull Tension: | 39 lbs (18 kg) |
| Bulk Cable Weight: | 15 lbs/1000ft |
| Environmental Suitability: | Indoor - Plenum, Indoor |
| Flammability / Reaction to Fire: | NFPA 262, UL 910 (Plenum), FT6 |
| NEC / UL Compliance: | Article 800, CMP |
| CEC / C(UL) Compliance: | CMP |
| European Directive Compliance: | EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Non-Plenum Number: | 5320UE |
| Update and Revision: | Revision Number: 0.644 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC |
|---|---|---|---|---|
| 6320UE 877U1000 | Natural | UnReel | 1,000 ft | 612825421832 |
| 6320UE 877Z1000 | Natural | ReelTuff Box | 1,000 ft | 612825175933 |