Product Hierarchy
Product Hierarchy

6320FL - Fire Alarm, #18-2c BC, Shielded, FPLP




Fire Alarm Cable, Plenum-FPLP, 2-18 AWG solid bare copper conductors with Flamarrest® insulation, overall Beldfoil® shield, Flamarrest® jacket with ripcord

Product Overview

Suitable Applications: Fire Alarm, Monitor/Detection, Circuits: Audio, Control, Initiating, Notification, Noisy Environment

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)218 AWGSolidBC - Bare Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)PVC - Polyvinyl Chloride0.010 in (0.25 mm)0.0605 in (1.54 mm)Black, Red
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%24 AWG (Solid) TC
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
PVC - Polyvinyl Chloride0.015 in (0.38 mm)0.155 in (3.94 mm)Yes
Overall Cable Diameter (Nominal): 0.155 in (3.94 mm)

Electrical Characteristics

Electricals
ElementNom. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Nom. InductanceMax. Current
Conductor(s)6.4 Ohm/1000ft65 pF/ft (210 pF/m)117 pF/ft (384 pF/m)0.16 µH/ft (0.52 µH/m)14 Amps per conductor @ 25°C
Nom Outer Shield DCR: 16.9 Ohm/1000ft (55.4 Ohm/km)
Voltage
UL Voltage Rating
300 V

Mechanical Characteristics

Temperature
UL TemperatureOperating
75°C0°C to +75°C
Bend Radius
Stationary Min.Installation Min.
2.32 in (58.9 mm)2.32 in (58.9 mm)
Max. Pull Tension: 44 lbs (20 kg)
Bulk Cable Weight: 20 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor - Plenum, Indoor
Flammability / Reaction to Fire: NFPA 262, UL 910 (Plenum), IEC 60332-1-2
CPR Compliance: CPR Euroclass: Eca
NEC / UL Compliance: Article 760, FPLP
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)
Other Standard Compliance(s): California State Fire Marshall
Non-Plenum Number: 5320FL

History

Update and Revision: Revision Number: 0.450 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorUPCFootnote
6320FL 0101000Black612825175735
6320FL D151000Blue612825350934
6320FL 0051000Green612825350958
6320FL 0021000Red612825175711C
6320FL 002C500Red
6320FL 002U1000Red612825175704
6320FL 009U1000White612825175728
6320FL 0091000White612825350965
6320FL 0041000Yellow612825350941
Footnote: C - CRATE REEL PUT-UP.
Date: 2005-04-01
Belden-Copper-Catalog-2016.pdf
No accessories are available for this product