Product Hierarchy
Product Hierarchy

6320FK - Fire Alarm, #18-2c BC, Shielded, FPLP




Fire Alarm Cable, Plenum-FPLP, 2-18 AWG solid bare copper conductors with FEP insulation, overall Beldfoil® shield, Flamarrest® jacket with ripcord

Product Overview

Suitable Applications: Fire Alarm, Addressable Systems, Circuits: Audio, Control, Initiating, Notification

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)218SolidBC - Bare Copper
Insulation
MaterialNom. ThicknessNom. Insulation DiameterColor Code
FEP - Fluorinated Ethylene Propylene0.018 in (0.46 mm)0.076 in (1.9 mm)Black, Red
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%20 AWG (7x28) TC
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
PVC - Polyvinyl Chloride0.015 in (0.38 mm)0.185 inYes

Electrical Characteristics

Electricals
Nom. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Nom. InductanceMax. Current
6.65 Ohm/1000ft26 pF/ft (85 pF/m)46.8 pF/ft (154 pF/m)0.19 µH/ft (0.62 µH/m)14 Amps per Conductor at 25ºC
Nom Outer Shield DCR: 15.2 Ohm/1000ft (49.9 Ohm/km)
Voltage
UL Voltage Rating
300 V

Mechanical Characteristics

Temperature
UL TemperatureOperating
75°C0°C To +75°C
Bend Radius
Stationary Min.Installation Min.
2.77 in (70.4 mm)2.77 in
Max. Pull Tension: 51.8 lbs (23.5 kg)
Bulk Cable Weight: 25 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor
Sustainability: Product Lens™
Flammability / Reaction to Fire: NFPA 262 (UL910)
NEC / UL Compliance: Article 760, FPLP
CEC / C(UL) Compliance: .
European Directive Compliance: EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
Other Standard Compliance(s): California State Fire Marshall

History

Update and Revision: Revision Number: 0.462 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorUPCFootnote
6320FK 0021000Red612825175698C
6320FK 002U1000Red612825175681Z
Footnote: C - CRATE REEL PUT-UP., Z - FINAL PUT-UP MAY VARY (= OR -) 10% FOR SPOOLS OR REELS AND (+ OR -) 5% FOR UNREEL CARTONS FROM LENGTH SHOWN.
Date: 2005-04-01
No accessories are available for this product