(1404)600V Control (AWM Style) Cable
(67)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(60)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(796)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(469)VFD Cable
(134)Digital Electricity
(45)Hybrid Fiber-Copper Cable
(198)Rolling Stock Cable
(65)Safety, Sound, & Security Cable
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
(3003)Modular Couplers
(11)Modular Plugs
(28)Receptacles
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
(650)Copper Patch Panels
(82)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(65)Fiber Cassettes
(358)Modular (Empty) Panels
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
(189)Server Cabinets
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
(11)Power Distribution & Climate Monitoring
(1)Heat Containment
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
(109)Security & Sound Cable, Plenum-CMP 12-18 AWG stranded bare copper conductors with Flamarrest® insulation, Flamarrest® jacket with ripcord
Suitable Applications: | Security System, Intercom/PA, Audio/Speaker, Power-Limited Controls |
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Conductor(s) | 12 | 18 | 7x26 | BC - Bare Copper |
Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|
PVC - Polyvinyl Chloride | 0.009 in (0.23 mm) | 0.047 in (1.2 mm) | Black, Red, White, Green, Brown, Blue, Orange, Yellow, Purple, Gray, Pink, Tan |
Material | Nom. Thickness | Nom. Diameter | Ripcord |
---|---|---|---|
PVC - Polyvinyl Chloride | 0.015 in (0.38 mm) | 0.287 in | Yes |
Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Max. Current |
---|---|---|
6.86 Ohm/1000ft | 32.5 pF/ft (107 pF/m) | 3.5 Amps per Conductor at 25ºC |
UL Voltage Rating |
---|
300 V |
UL Temperature | Operating |
---|---|
75°C | 0°C To +75°C |
Stationary Min. | Installation Min. |
---|---|
2.87 in (72.9 mm) | 2.87 in |
Max. Pull Tension: | 249.6 lbs (113.2 kg) |
Bulk Cable Weight: | 82 lbs/1000ft |
Environmental Suitability: | Outdoor |
Flammability / Reaction to Fire: | NFPA 262 (UL910), FT6 |
NEC / UL Compliance: | Article 800, CMP |
CEC / C(UL) Compliance: | CMP |
European Directive Compliance: | EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
APAC Compliance: | China RoHS II (GB/T 26572-2011) |
Non-Plenum Number: | 5309UE |
Update and Revision: | Revision Number: 0.299 Revision Date: 05-05-2023 |
Item # | Color | UPC | Footnote |
---|---|---|---|
6309UE 8771000 | Natural | 612825175667 | C |