Product Hierarchy
Product Hierarchy

6308UE - Security & Sound, #18-10c, BC, CMP




Security & Sound Cable, Plenum-CMP 10-18 AWG stranded bare copper conductors with Flamarrest® insulation, Flamarrest® jacket with ripcord

Product Overview

Suitable Applications: Security System, Intercom/PA, Audio/Speaker, Power-Limited Controls

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)1018 AWG7x26BC - Bare Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)PVC - Polyvinyl Chloride0.009 in (0.23 mm)0.063 in (1.6 mm)Black, Red, White, Green, Brown, Blue, Orange, Yellow, Purple, Gray
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
PVC - Polyvinyl Chloride0.015 in (0.38 mm)0.278 in (7.06 mm)Yes
Overall Cable Diameter (Nominal): 0.278 in (7.06 mm)

Electrical Characteristics

Electricals
ElementNom. Conductor DCRNom. Capacitance Cond-to-CondMax. Current
Conductor(s)6.5 Ohm/1000ft32.5 pF/ft (107 pF/m)9.8 Amps per conductor @ 25°C
Voltage
UL Voltage Rating
300 V

Mechanical Characteristics

Temperature
UL TemperatureOperating
75°C0°C to +75°C
Bend Radius
Stationary Min.Installation Min.
2.8 in (71 mm)2.8 in (71 mm)
Max. Pull Tension: 224 lbs (102 kg)
Bulk Cable Weight: 71 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor - Plenum, Indoor
Flammability / Reaction to Fire: NFPA 262, UL 910 (Plenum), FT6, IEC 60332-1-2
CPR Compliance: CPR Euroclass: Eca
NEC / UL Compliance: Article 800, CMP
CEC / C(UL) Compliance: CMP.
European Directive Compliance: EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)
Non-Plenum Number: 5308UE

History

Update and Revision: Revision Number: 0.426 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorUPC
6308UE 8771000Natural612825175629
Date: 2005-04-01
No accessories are available for this product