Security & Sound Cable, Plenum-CMP 9-18 AWG stranded bare copper conductors with Flamarrest® insulation, Flamarrest® jacket with ripcord
| Suitable Applications: | Security System, Intercom/PA, Audio/Speaker, Power-Limited Controls |
| AWG | Stranding | Material | No. of Conductors |
|---|---|---|---|
| 18 | 7x26 | BC - Bare Copper | 9 |
| Conductor Count: | 9 |
| Material | Material Trade Name | Nominal Wall Thickness |
|---|---|---|
| PVC - Polyvinyl Chloride | Flamarrest® | 0.009 in |
| Color |
|---|
| Black |
| Red |
| White |
| Green |
| Brown |
| Blue |
| Orange |
| Yellow |
| Purple |
| Material |
|---|
| No Shield |
| Material | Material Trade Name | Nominal Diameter | Nominal Wall Thickness | Ripcord |
|---|---|---|---|---|
| PVC - Polyvinyl Chloride | Flamarrest® | 0.262 in | 0.015 in | Yes |
| Nominal Conductor DCR |
|---|
| 6.5 Ohm/1000ft |
| Nom. Capacitance Conductor to Conductor |
|---|
| 30 pF/ft |
| Max. Recommended Current [A] |
|---|
| 3.5 Amps per Conductor at 25ºC |
| UL Voltage Rating |
|---|
| 300 V RMS |
| Operating Temperature Range: | 0°C To +75°C |
| Bulk Cable Weight: | 64.1 lbs/1000ft |
| Maximum Recommended Pulling Tension: | 201.6 lbs |
| Minimum Minor Axis Bend Radius: | 2.6 in |
| NEC/(UL) Compliance: | CMP |
| CEC/C(UL) Compliance: | CMP |
| EU Directive 2000/53/EC (ELV): | Yes |
| EU Directive 2003/96/EC (BFR): | Yes |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| EU Directive 2012/19/EU (WEEE): | Yes |
| EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
| EU CE Mark: | Yes |
| MII Order #39 (China RoHS): | Yes |
| UL Flammability: | NFPA 262 Plenum Flame Test (UL910) |
| CSA Flammability: | FT6 |
| UL voltage rating: | 300 V RMS |
| Plenum (Y/N): | Yes |
| Non-Plenum Number: | 5307UE |
| Item # | Color | UPC |
|---|---|---|
| 6307UE 8771000 | Natural | 612825175612 |
| Footnote: | C - CRATE REEL PUT-UP. |
| Update and Revision: | Revision Number: 0.298 Revision Date: 02-03-2025 |