Product Hierarchy
Product Hierarchy

6307FE - Security & Sound, #18-9c, BC, Shielded, CMP




Security & Sound Cable, Plenum-CMP, 9-18 AWG stranded bare copper conductors with Flamarrest® insulation, Beldfoil® shield and Flamarrest® jacket with ripcord

Product Overview

Suitable Applications: Security System, Intercom/PA, Audio/Speaker, Power-Limited Controls, Noisy Environment

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)918 AWG7x26BC - Bare Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)PVC - Polyvinyl Chloride0.009 in (0.23 mm)0.063 in (1.6 mm)Black, Red, White, Green, Brown, Blue, Orange, Yellow, Violet
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%20 AWG (7x28) TC
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
PVC - Polyvinyl Chloride0.015 in (0.38 mm)0.266 inYes
Overall Cable Diameter (Nominal): 0.266 in

Electrical Characteristics

Electricals
Nom. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Max. Current
6.86 Ohm/1000ft42 pF/ft (140 pF/m)76 pF/ft (250 pF/m)3.5 Amps per Conductor at 25ºC
Nom Outer Shield DCR: 7.3 Ohm/1000ft (24 Ohm/km)
Voltage
UL Voltage Rating
300 V

Mechanical Characteristics

Temperature
UL TemperatureOperating
75°C0°C To +75°C
Bend Radius
Stationary Min.Installation Min.
2.66 in (67.6 mm)2.66 in
Max. Pull Tension: 214 lbs (97.1 kg)
Bulk Cable Weight: 67 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor
Flammability / Reaction to Fire: NFPA 262 (UL910), FT6
NEC / UL Compliance: Article 800, CMP
CEC / C(UL) Compliance: CMP
European Directive Compliance: EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)
Non-Plenum Number: 5307FE

History

Update and Revision: Revision Number: 0.314 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorUPCFootnote
6307FE 8771000Natural612825175599C
6307FE 877500Natural612825175605
Footnote: C - CRATE REEL PUT-UP.
Date: 2005-04-01
No accessories are available for this product