Networking & Data Cable
(704)Industrial Ethernet Cable
(188)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
(366)Audio Cable
(696)Digital
(105)Analog
(282)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(301)Video Cable
(271)75 Ohm SDI Coax
(100)Camera Cable
(53)CATV & Satelite
(52)CCTV & Security
(27)RGB Cable
(42)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(390)50 Ohm Transmission Cable
(91)75 Ohm SDI Coax
(105)CATV & Satelite Cable
(45)Triax Cable
(17)DS3 & DS4 Cable
(18)Conformable Cable
(11)Mil-Spec Cable
(1)CCTV & Security Cable
(27)Computer and Instrumentation Cable
(19)Multi-Media Cable
(33)Fiber Cable
(14208)Indoor Fiber Cable
(1633)Indoor/Outdoor Fiber Cable
(7113)Outdoor Fiber Cable
(5162)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(815)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1222)Instrumentation Cable
(461)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(205)UL 600V TC/TC-ER Pairs/Triads
(125)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(145)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(759)Audio, Sound, & Control Cable
(237)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(306)Surveillance Cable
(39)Connectors & Outlets
(3595)Modular Couplers
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
Fire Alarm Cable, Plenum-FPLP, 4-18 AWG stranded bare copper conductors with Flamarrest® insulation, Flamarrest® jacket with ripcord
| Suitable Applications: | Fire Alarm, Monitor/Detection, Circuits: Audio, Control, Initiating, Notification |
| AWG | Stranding | Material | No. of Conductors |
|---|---|---|---|
| 18 | 7x26 | BC - Bare Copper | 4 |
| Conductor Count: | 4 |
| Material | Material Trade Name | Nominal Wall Thickness |
|---|---|---|
| PVC - Polyvinyl Chloride | Flamarrest® | 0.009 in |
| Number | Color |
|---|---|
| 1 | Black |
| 2 | Red |
| 3 | Brown |
| 4 | Blue |
| Material |
|---|
| No Shield |
| Material | Material Trade Name | Nominal Diameter | Nominal Wall Thickness | Ripcord |
|---|---|---|---|---|
| PVC - Polyvinyl Chloride | Flamarrest® | 0.185 in | 0.015 in | Yes |
| Twists |
|---|
| 4 twist/ft |
| Nominal Conductor DCR |
|---|
| 6.5 Ohm/1000ft |
| Nom. Capacitance Conductor to Conductor |
|---|
| 28.25 pF/ft |
| Max. Recommended Current [A] |
|---|
| 6.4 Amps per Conductor at 25ºC |
| UL Voltage Rating |
|---|
| 300 V RMS |
| Operating Temperature Range: | 0°C To +75°C |
| Bulk Cable Weight: | 30 lbs/1000ft |
| Maximum Recommended Pulling Tension: | 89.5 lbs |
| Minimum Minor Axis Bend Radius: | 1.875 in |
| NEC Articles: | Article 760 |
| NEC/(UL) Compliance: | FPLP |
| EU Directive 2000/53/EC (ELV): | Yes |
| EU Directive 2003/96/EC (BFR): | Yes |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| EU Directive 2012/19/EU (WEEE): | Yes |
| EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
| EU CE Mark: | Yes |
| MII Order #39 (China RoHS): | Yes |
| UL Flammability: | NFPA 262 Plenum Flame Test (UL910) |
| UL voltage rating: | 300 V RMS |
| Plenum (Y/N): | Yes |
| Non-Plenum Number: | 5302UL |
| Item # | Color | UPC |
|---|---|---|
| 6302UL 002U1000 | Red | 612825175421 |
| Update and Revision: | Revision Number: 0.167 Revision Date: 05-05-2023 |