Product Hierarchy
Product Hierarchy

6302FC - Security & Sound, 4 Conductor 18 AWG BC, Shielded, Plenum




Security, Pro Audio & Intercom Cable, 4 Conductor 18 AWG stranded (7x26) bare copper conductors with FEP insulation, Beldfoil® shield, Plenum, Flamarrest® jacket with ripcord.

Product Overview

Suitable Applications: Pro Audio, Intercom/PA Systems, Security Systems

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)418 AWG7x26BC - Bare Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)FEP - Fluorinated Ethylene Propylene0.006 in (0.15 mm)0.059 in (1.5 mm)Black, Red, White, Green
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%20 AWG (7x28) TC
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
PVC - Polyvinyl Chloride0.015 in (0.38 mm)0.176 inYes
Overall Cable Diameter (Nominal): 0.176 in

Electrical Characteristics

Electricals
Nom. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Max. Current
6.5 Ohm/1000ft52 pF/ft (170 pF/m)102.6 pF/ft (336.6 pF/m)4 Amps per Conductor at 25ºC
Nom Outer Shield DCR: 7.3 Ohm/1000ft (24 Ohm/km)
Voltage
UL Voltage Rating
300 V

Mechanical Characteristics

Temperature
UL TemperatureOperating
75°C-20°C To +75°C
Bend Radius
Stationary Min.Installation Min.
1.76 in (44.7 mm)1.76 in
Max. Pull Tension: 102 lbs (46.3 kg)
Bulk Cable Weight: 34 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor - Plenum, Indoor
Flammability / Reaction to Fire: NFPA 262 (UL 910), FT6
NEC / UL Compliance: Article 800, CMP
CEC / C(UL) Compliance: CMP.
European Directive Compliance: EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.371 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
6302FC 8771000NaturalReel1,000 ft612825175414C
Footnote: C - CRATE REEL PUT-UP.
Date: 2005-04-01
Belden-Copper-Catalog-2016.pdf
Audio Video Solutions Guide
No accessories are available for this product