Product Hierarchy
Product Hierarchy

6301UE - Security & Sound, 3 Conductor 18 AWG BC, CMP


Security & Commercial Audio Cable, 3 Conductor 18 AWG stranded (7x26) bare copper conductors with Flamarrest® insulation, Plenum-CMP, Flamarrest® jacket with ripcord

Product Overview

Suitable Applications: Intercom/PA Systems, Sound/Audio Systems

Construction Details

Conductor
ElementNumber of ElementSizeStrandingMaterial
Conductor(s)318 AWG7x26BC - Bare Copper
Insulation
ElementMaterialNom. ThicknessColor Code
Conductor(s)PVC - Polyvinyl Chloride0.009 in (0.23 mm)Black, Red, White
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
PVC - Polyvinyl Chloride0.015 in (0.38 mm)0.163 in (4.14 mm)Yes
Overall Cable Diameter (Nominal): 0.163 in (4.14 mm)

Electrical Characteristics

Electricals
ElementNom. Conductor DCRNom. Capacitance Cond-to-CondMax. Current
Conductor(s)6.5 Ohm/1000ft (21 Ohm/km)34 pF/ft (110 pF/m)5 Amps per conductor @ 25°C
Voltage
UL Voltage Rating
300 V (CMP)

Mechanical Characteristics

Temperature
UL TemperatureOperating
75°C0°C to +75°C
Bend Radius
Stationary Min.Installation Min.
1.6 in (41 mm)1.6 in (41 mm)
Max. Pull Tension: 67 lbs (30 kg)
Bulk Cable Weight: 23 lbs/1000ft (34 kg/km)

Standards and Compliance

Environmental Suitability: Indoor - Plenum, Indoor
Flammability / Reaction to Fire: NFPA 262, UL 910 (Plenum), FT6
NEC / UL Compliance: Article 800, CMP
CEC / C(UL) Compliance: CMP
European Directive Compliance: EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)
Non-Plenum Number: 5301UE

History

Update and Revision: Revision Number: 0.337 Revision Date: 04-08-2022

Part Numbers

Variants
Item #ColorPutup TypeLengthUPC
6301UE 877500NaturalReel500 ft612825175209
6301UE 8771000NaturalReel1,000 ft612825175223
6301UE 877U1000NaturalUnReel1,000 ft612825427308
6301UE 877Z1000NaturalReelTuff Box1,000 ft612825175247
Date: 2005-04-01
Belden-Copper-Catalog-2016.pdf
Audio Video Solutions Guide
No accessories are available for this product