(188)Server Cabinets
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
(32)Rack & Cabinets Accessories
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
(109)Security & Commercial Audio Cable, Plenum-CMP, 3-18 AWG stranded bare copper conductors with Flamarrest® insulation, Beldfoil® shield and Flamarrest® jacket with ripcord
Suitable Applications: | Security Systems, Intercom/PA Systems, Sound/Audio Systems, Power Limited Controls |
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Conductor(s) | 3 | 18 AWG | 7x26 | BC - Bare Copper |
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Conductor(s) | PVC - Polyvinyl Chloride | 0.009 in (0.23 mm) | 0.061 in (1.5 mm) | Black, Red, White |
Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% | 24 AWG (7x32) TC |
Material | Nom. Thickness | Nom. Diameter | Ripcord |
---|---|---|---|
PVC - Polyvinyl Chloride | 0.015 in (0.38 mm) | 0.172 in (4.37 mm) | Yes |
Overall Cable Diameter (Nominal): | 0.172 in (4.37 mm) |
Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Max. Current |
---|---|---|---|---|
Conductor(s) | 6.4 Ohm/1000ft | 49.5 pF/ft (162 pF/m) | 89 pF/ft (290 pF/m) | 14 Amps per conductor @ 25°C |
UL Voltage Rating |
---|
300 V |
UL Temperature | Operating |
---|---|
75°C | 0°C to +75°C |
Stationary Min. | Installation Min. |
---|---|
1.7 in (43 mm) | 1.7 in (43 mm) |
Max. Pull Tension: | 73 lbs (33 kg) |
Bulk Cable Weight: | 26 lbs/1000ft |
Environmental Suitability: | Indoor - Plenum, Indoor |
Flammability / Reaction to Fire: | NFPA 262, UL 910 (Plenum), FT6, IEC 60332-1-2 |
CPR Compliance: | CPR Euroclass: Eca |
NEC / UL Compliance: | Article 800, CMP |
CEC / C(UL) Compliance: | CMP |
European Directive Compliance: | EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
UK Regulation Compliance: | UKCA Mark |
APAC Compliance: | China RoHS II (GB/T 26572-2011) |
Non-Plenum Number: | 5301FE |
Update and Revision: | Revision Number: 0.517 Revision Date: 04-13-2023 |
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
6301FE 877U500 | Natural | UnReel | 500 ft | 612825423706 | |
6301FE 8771000 | Natural | Reel | 1,000 ft | 612825175155 | C |
6301FE 877U1000 | Natural | UnReel | 1,000 ft | 612825175162 | |
6301FE 877Z1000 | Natural | ReelTuff Box | 1,000 ft | 612825175193 |