Product Hierarchy
Product Hierarchy

6300UH - Security & Sound, 2 Conductor 18 AWG TC, Plenum


Security & Commercial Audio Cable, 2 Conductor 18 AWG stranded (7x26) tinned copper conductors with Flamarrest® insulation, Plenum, Flamarrest® jacket with ripcord.

Product Overview

Suitable Applications: Intercom/PA Systems, Sound/Audio Systems

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Pair(s)118 AWG7x26TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Pair(s)PVC - Polyvinyl Chloride0.009 in (0.23 mm)0.064 in (1.6 mm)Black And White
Outer Shield
Material
No Shield
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
PVC - Polyvinyl Chloride0.015 in (0.38 mm)0.158 inYes
Overall Cable Diameter (Nominal): 0.158 in

Electrical Characteristics

Electricals
Nom. Conductor DCRNom. Capacitance Cond-to-CondMax. Current
6.5 Ohm/1000ft34 pF/ft (110 pF/m)5 Amps per Conductor at 25ºC
Voltage
UL Voltage Rating
300 V

Mechanical Characteristics

Temperature
UL TemperatureOperating
75°C-20°C To +75°C
Bend Radius
Stationary Min.Installation Min.
1.58 in (40.1 mm)1.58 in
Max. Pull Tension: 45 lbs (20 kg)
Bulk Cable Weight: 17 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor - Plenum, Indoor
Flammability / Reaction to Fire: NFPA 262 (UL 910), FT6
NEC / UL Compliance: Article 800, CMP
CEC / C(UL) Compliance: CMP
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)
Non-Plenum Number: 5300UH

History

Update and Revision: Revision Number: 0.246 Revision Date: 02-15-2024

Part Numbers

Variants
Item #ColorPutup TypeLengthUPC
6300UH 0101000BlackReel1,000 ft612825175094
6300UH 010U1000BlackUnReel1,000 ft612825175124
6300UH 0081000GrayReel1,000 ft612825175056
6300UH 008U1000GrayUnReel1,000 ft612825421825
6300UH 008Z1000GrayReelTuff Box1,000 ft612825175070
6300UH 8771000NaturalReel1,000 ft612825175117
6300UH 877U1000NaturalUnReel1,000 ft612825175179
6300UH 009U500WhiteUnReel500 ft612825175100
6300UH 009U1000WhiteUnReel1,000 ft612825175087
Date: 2005-04-01
No accessories are available for this product