(14204)Indoor Fiber Cable
(1631)Indoor/Outdoor Fiber Cable
(7111)Outdoor Fiber Cable
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
(1371)Managed Switches
(260)BOBCAT
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
(34)Rack Mount Switches
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
(131)Vehicle Routers
(119)Software
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
(61)Services
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
Security & Commercial Audio Cable, Plenum-CMP, 2-18 AWG stranded (7x26) bare copper conductors with Flamarrest® insulation, Flamarrest® jacket with ripcord
| Suitable Applications: | Intercom/PA Systems, Sound/Audio Systems |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 2 | 18 AWG | 7x26 | BC - Bare Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Conductor(s) | PVC - Polyvinyl Chloride | 0.009 in (0.23 mm) | 0.063 in (1.6 mm) | Black, Red |
| Material | Nom. Thickness | Nom. Diameter | Ripcord |
|---|---|---|---|
| PVC - Polyvinyl Chloride | 0.015 in (0.38 mm) | 0.154 in (3.91 mm) | Yes |
| Overall Cable Diameter (Nominal): | 0.154 in (3.91 mm) |
| Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Inductance | Max. Current |
|---|---|---|---|---|
| Conductor(s) | 6.5 Ohm/1000ft | 34 pF/ft (110 pF/m) | 0.15 µH/ft (0.49 µH/m) | 14 Amps per conductor @ 25°C |
| UL Voltage Rating |
|---|
| 300 V |
| UL Temperature | Operating |
|---|---|
| 75°C | 0°C to +75°C |
| Stationary Min. | Installation Min. |
|---|---|
| 1.5 in (38 mm) | 1.5 in (38 mm) |
| Max. Pull Tension: | 45 lbs (20 kg) |
| Bulk Cable Weight: | 17 lbs/1000ft |
| Environmental Suitability: | Indoor - Plenum, Indoor |
| Flammability / Reaction to Fire: | NFPA 262, UL 910 (Plenum), FT6, IEC 60332-1-2 |
| CPR Compliance: | CPR Euroclass: Eca |
| NEC / UL Compliance: | Article 800, CMP |
| CEC / C(UL) Compliance: | CMP |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Non-Plenum Number: | 5300UE |
| Update and Revision: | Revision Number: 0.512 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 6300UE 010C100 | Black | Coil | 100 ft | 612825174967 | |
| 6300UE 010U250 | Black | UnReel | 250 ft | 612825174981 | |
| 6300UE 010U500 | Black | UnReel | 500 ft | 612825421795 | |
| 6300UE 010Z500 | Black | ReelTuff Box | 500 ft | 612825175018 | |
| 6300UE 0101000 | Black | Reel | 1,000 ft | 612825175001 | C |
| 6300UE 010U1000 | Black | UnReel | 1,000 ft | 612825174974 | |
| 6300UE 010Z1000 | Black | ReelTuff Box | 1,000 ft | 612825435372 | |
| 6300UE 0105000 | Black | Reel | 5,000 ft | 612825174950 | |
| 6300UE D151000 | Blue | Reel | 1,000 ft | 612825421719 | C |
| 6300UE D15Z1000 | Blue | ReelTuff Box | 1,000 ft | 612825175063 | |
| 6300UE 008U500 | Gray | UnReel | 500 ft | 612825421771 | |
| 6300UE 0081000 | Gray | Reel | 1,000 ft | 612825174882 | C |
| 6300UE 008U1000 | Gray | UnReel | 1,000 ft | 612825174899 | |
| 6300UE 008Z1000 | Gray | ReelTuff Box | 1,000 ft | 612825350514 | |
| 6300UE 005Z1000 | Green | ReelTuff Box | 1,000 ft | 612825174875 | |
| 6300UE 0051000 | Green, Dark | Reel | 1,000 ft | 612825421757 | C |
| 6300UE 3371000 | Green, Light | Reel | 1,000 ft | 612825340225 | C |
| 6300UE 877500 | Natural | Reel | 500 ft | 612825340218 | |
| 6300UE 877U500 | Natural | UnReel | 500 ft | 612825421818 | |
| 6300UE 8771000 | Natural | Reel | 1,000 ft | 612825175049 | C |
| 6300UE 877U1000 | Natural | UnReel | 1,000 ft | 612825175032 | |
| 6300UE 877Z1000 | Natural | ReelTuff Box | 1,000 ft | 612825350477 | |
| 6300UE 0031000 | Orange | Reel | 1,000 ft | 612825421733 | C |
| 6300UE 003Z1000 | Orange | ReelTuff Box | 1,000 ft | 612825174868 | |
| 6300UE 012U1000 | Pink | UnReel | 1,000 ft | 612825421801 | |
| 6300UE 012Z1000 | Pink | ReelTuff Box | 1,000 ft | 612825175025 | |
| 6300UE 0021000 | Red | Reel | 1,000 ft | 612825421726 | C |
| 6300UE 002Z1000 | Red | ReelTuff Box | 1,000 ft | 612825350491 | |
| 6300UE 0071000 | Violet | Reel | 1,000 ft | 612825421764 | C |
| 6300UE 007Z1000 | Violet | ReelTuff Box | 1,000 ft | 612825174905 | |
| 6300UE 009C100 | White | Coil | 100 ft | 612825174929 | |
| 6300UE 009U250 | White | UnReel | 250 ft | 612825174943 | |
| 6300UE 009U500 | White | UnReel | 500 ft | 612825421788 | |
| 6300UE 009Z500 | White | ReelTuff Box | 500 ft | 612825174998 | |
| 6300UE 009U1000 | White | UnReel | 1,000 ft | 612825174936 | |
| 6300UE 0091000 | White | Reel | 1,000 ft | 612825174912 | C |
| 6300UE 009Z1000 | White | ReelTuff Box | 1,000 ft | 612825445357 | |
| 6300UE 0041000 | Yellow | Reel | 1,000 ft | 612825174851 | C |
| 6300UE 004U1000 | Yellow | UnReel | 1,000 ft | 612825421740 | |
| 6300UE 004Z1000 | Yellow | ReelTuff Box | 1,000 ft | 612825350507 |
| Footnote: | C - CRATE REEL PUT-UP. |