Product Hierarchy
Product Hierarchy

6300FL - Fire Alarm, #18-2c BC, Shielded, FPLP




Fire Alarm Cable, Plenum-FPLP, 2-18 AWG stranded bare copper conductors with Flamarrest® insulation, overall Beldfoil® shield, Flamarrest® jacket with ripcord

Product Overview

Suitable Applications: Fire Alarm, Monitor/Detection, Circuits: Audio, Control, Initiating, Notification, Noisy Environment

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)218 AWG7x26BC - Bare Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)PVC - Polyvinyl Chloride0.009 in (0.23 mm)0.063 in (1.6 mm)Black, Red
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%24 AWG (7x32) TC
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
PVC - Polyvinyl Chloride0.015 in (0.38 mm)0.162 inYes
Overall Cable Diameter (Nominal): 0.162 in

Electrical Characteristics

Electricals
Nom. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Max. Current
6.92 Ohm/1000ft42 pF/ft (140 pF/m)76 pF/ft (250 pF/m)5 Amps per Conductor at 25ºC
Nom Outer Shield DCR: 17.4 Ohm/1000ft (57.1 Ohm/km)
Voltage
UL Voltage Rating
300 V

Mechanical Characteristics

Temperature
UL TemperatureOperating
75°C0°C To +75°C
Bend Radius
Stationary Min.Installation Min.
2.43 in (61.7 mm)2.43 in
Max. Pull Tension: 50 lbs (23 kg)
Bulk Cable Weight: 19 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor
Flammability / Reaction to Fire: NFPA 262 (UL910)
NEC / UL Compliance: Article 760, FPLP
European Directive Compliance: EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)
Non-Plenum Number: 5300FL

History

Update and Revision: Revision Number: 0.242 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorUPCFootnote
6300FL 0021000Red612825174844C
6300FL 002U1000Red612825174837
Footnote: C - CRATE REEL PUT-UP.
Date: 2009-10-01
No accessories are available for this product