Product Hierarchy
Product Hierarchy

6300FH - Security & Sound, 2 Conductor 18 AWG, TC, Shielded, Plenum


Security & Commercial Audio Cable, 2 Conductor 18 AWG stranded (7x26) tinned copper conductors with Flamarrest® insulation, Beldfoil® shield, Plenum, Flamarrest® jacket with ripcord.

Product Overview

Suitable Applications: Security Systems, Intercom/PA Systems, Sound/Audio Systems, Power Limited Controls

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Pair(s)118 AWG7x26TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Pair(s)PVC - Polyvinyl Chloride0.009 in (0.23 mm)0.064 in (1.6 mm)Black and Red
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%24 AWG (Solid) TC
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
PVC - Polyvinyl Chloride0.015 in (0.38 mm)0.162 inYes
Overall Cable Diameter (Nominal): 0.162 in

Electrical Characteristics

Electricals
Nom. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Nom. InductanceMax. Current
6.4 Ohm/1000ft70 pF/ft (230 pF/m)126 pF/ft (413 pF/m)0.15 µH/ft (0.49 µH/m)5 Amps per Conductor at 25ºC
Nom Outer Shield DCR: 18.5 Ohm/1000ft (60.7 Ohm/km)
Voltage
UL Voltage Rating
300 V

Mechanical Characteristics

Temperature
UL TemperatureOperating
75°C-20°C To +75°C
Bend Radius
Stationary Min.Installation Min.
1.62 in (41.1 mm)1.62 in
Max. Pull Tension: 50 lbs (23 kg)
Bulk Cable Weight: 19 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor - Plenum, Indoor
Flammability / Reaction to Fire: NFPA 262 (UL 910), FT6
NEC / UL Compliance: Article 800, CMP
CEC / C(UL) Compliance: CMP.
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)
Non-Plenum Number: 5300FH

History

Update and Revision: Revision Number: 0.151 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorPutup TypeLengthUPC
6300FH 8771000NaturalReel1,000 ft612825174820
6300FH 877U1000NaturalUnReel1,000 ft612825350484
Date: 2005-04-01
No accessories are available for this product