Product Hierarchy
Product Hierarchy

6300FE - Security & Sound, 2 Conductor 18 AWG, BC, Shielded, CMP




Security & Commercial Audio Cable, Plenum-CMP, 2-18 AWG stranded bare copper conductors with Flamarrest® insulation, Beldfoil® shield and Flamarrest® jacket with ripcord

Product Overview

Suitable Applications: Security System, Intercom/PA, Audio/Speaker, Noisy Environment

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)218 AWG7x26BC - Bare Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)PVC - Polyvinyl Chloride0.009 in (0.23 mm)0.063 in (1.6 mm)Black, Red
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%24 AWG (7x32) TC
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
PVC - Polyvinyl Chloride0.015 in (0.38 mm)0.162 in (4.11 mm)Yes
Overall Cable Diameter (Nominal): 0.162 in (4.11 mm)

Electrical Characteristics

Electricals
ElementNom. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Nom. InductanceMax. Current
Conductor(s)6.4 Ohm/1000ft70 pF/ft (230 pF/m)126 pF/ft (413 pF/m)0.15 µH/ft (0.49 µH/m)14 Amps per conductor @ 25°C
Nom Outer Shield DCR: 15.9 Ohm/1000ft (52.2 Ohm/km)
Voltage
UL Voltage Rating
300 V

Mechanical Characteristics

Temperature
UL TemperatureOperating
75°C0°C to +75°C
Bend Radius
Stationary Min.Installation Min.
1.6 in (41 mm)1.6 in (41 mm)
Max. Pull Tension: 50.3 lbs (22.8 kg)
Bulk Cable Weight: 21 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor - Plenum, Indoor
Flammability / Reaction to Fire: NFPA 262, UL 910 (Plenum), FT6, IEC 60332-1-2
CPR Compliance: CPR Euroclass: Eca
NEC / UL Compliance: Article 800, CMP
CEC / C(UL) Compliance: CMP
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)
Non-Plenum Number: 5300FH

History

Update and Revision: Revision Number: 0.528 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
6300FE 010Z500BlackReelTuff Box500 ft
6300FE 010U1000BlackUnReel1,000 ft612825423201
6300FE 0101000BlackReel1,000 ft612825174721
6300FE 010Z1000BlackReelTuff Box1,000 ft612825174752
6300FE D151000BlueReel1,000 ft612825174776
6300FE 008U1000GrayUnReel1,000 ft612825423188
6300FE 008Z1000GrayReelTuff Box1,000 ft612825350613
6300FE 0051000Green, DarkReel1,000 ft612825350606
6300FE 877500NaturalReel500 ft612825174738
6300FE 877U500NaturalUnReel500 ft612825423218
6300FE 8771000NaturalReel1,000 ft612825174769C
6300FE 877U1000NaturalUnReel1,000 ft612825174745
6300FE 877Z1000NaturalReelTuff Box1,000 ft612825350699
6300FE 0021000RedReel1,000 ft612825350576
6300FE 0071000VioletReel1,000 ft612825174684
6300FE 007U1000Violet1,000 ft
6300FE 009U250WhiteUnReel250 ft612825174714
6300FE 009U500WhiteUnReel500 ft612825423195
6300FE 009U1000WhiteUnReel1,000 ft612825174707
6300FE 0091000WhiteReel1,000 ft612825174691
6300FE 009Z1000WhiteReelTuff Box1,000 ft612825350620
6300FE 0041000YellowReel1,000 ft612825350583
Footnote: C - CRATE REEL PUT-UP.
Date: 2005-04-01
Belden-Copper-Catalog-2016.pdf
Broadcast Solutions Guide
Audio Video Solutions Guide
No accessories are available for this product