(109)UL Instrumentation, 8 Triad 18AWG (7x26) Bare Copper, PVC-NYL Insulation E1 Color Code, Individual & Overall Beldfoil® Shield, Black PVC Outer Jacket, 600V TC-ER 150V NPLF 90C Dry 75C Wet SUN RES DIR BUR
Suitable Applications: | Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …), encoders, control circuits, distributed control |
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Triad(s) | 8 | 18 | 7x26 | BC - Bare Copper |
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Triad(s) | PVC/Nylon - Polyvinyl Chloride + Nylon | 0.022 in (0.56 mm) | 0.088 in (2.2 mm) | ICEA Chart E1 |
Element | Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|---|
Each Triad | Tape | Bi-Laminate (Alum+Poly) | 100% | 22 AWG (7x30) TC |
Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% | 22 AWG (7x30) TC |
Material | Nom. Thickness | Nom. Diameter | Ripcord |
---|---|---|---|
PVC - Polyvinyl Chloride | 0.063 in (1.6 mm) | 0.750 in (19.1 mm) | Yes |
Nom. Conductor DCR | Nom. Inner Shield DCR | Max. Current |
---|---|---|
6.79 Ohm/1000ft | 2.05 Ohm/1000ft (6.73 Ohm/km) | 6 Amps per Conductor at 30ºC |
UL Voltage Rating |
---|
600 V (TC-ER), 150 V (NPLF) |
UL Temperature | Operating |
---|---|
90°C Dry, 75°C Wet | -30°C To +90°C Dry, +75°C Wet |
Stationary Min. | Installation Min. |
---|---|
3 in (76 mm) | 3.75 in (95.3 mm) |
Max. Pull Tension: | 619.5 lbs (281.0 kg) |
Bulk Cable Weight: | 292 lbs/1000ft |
Environmental Suitability: | Indoor, Outdoor, Sunlight Resistance, Burial |
Flammability / Reaction to Fire: | UL 1685 UL loading |
NEC / UL Compliance: | Article 336, Article 760, NPLF, TC-ER |
European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
APAC Compliance: | China RoHS II (GB/T 26572-2011) |
Notes: | Triad groups are numbered for ease of identification. Alternate color coding available upon request. |
Update and Revision: | Revision Number: 0.289 Revision Date: 01-04-2024 |
Item # | Putup Type | UPC |
---|---|---|
62T1808 0105000 | Reel | 612825361138 |