UL Instrumentation, 6 Triad 18AWG (7x26) Bare Copper, PVC-NYL Insulation E1 Color Code, Individual & Overall Beldfoil® Shield, Black PVC Outer Jacket, TC NPLF 90C Dry 75C Wet SUN RES DIR BUR
| Suitable Applications: | Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …), encoders, control circuits, distributed control system (DCS),programmable logic controller (PLC), Solenoids, Valves, Actuators, Positioners |
| AWG | Stranding | Material | Nominal Diameter |
|---|---|---|---|
| 18 | 7x26 | BC - Bare Copper | 0.045 in |
| Conductor Count: | 18 |
| Total Number of Triads: | 2 |
| Material | Nominal Diameter |
|---|---|
| PVC/Nylon - Polyvinyl Chloride + Nylon | 0.088 in |
| Number | Color |
|---|---|
| Triad 1 | Black, White and Red Numbered 1 |
| Triad 2 | Black, White and Red Numbered 2 |
| Type | Material | Material Trade Name | Coverage [%] | Drainwire Material | Drainwire Diameter | Drainwire AWG |
|---|---|---|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | Beldfoil® | 100% | TC - Tinned Copper | 0.029 in | 22 |
| Type | Material | Material Trade Name | Coverage [%] | Drainwire Material | Drainwire Diameter | Drainwire AWG |
|---|---|---|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | Beldfoil® | 100% | TC - Tinned Copper | 0.029 in | 22 |
| Material | Nominal Diameter | Nominal Wall Thickness |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.470 in | 0.047 in |
| Nominal Conductor DCR |
|---|
| 5.86 Ohm/1000ft |
| Max. Recommended Current [A] |
|---|
| 4.8 Amps per Conductor at 30ºC |
| UL Temperature Rating: | 90°C Dry/75°C Wet |
| Operating Temperature Range: | -25°C To +90°C |
| Bulk Cable Weight: | 252 lbs/1000ft |
| Maximum Recommended Pulling Tension: | 134 lbs |
| Min Bend Radius (Overall): | 4.75 in |
| NEC Articles: | Article 336 |
| NEC/(UL) Compliance: | NPLF, TC-ER |
| IEEE Compliance: | 1202 |
| EU Directive 2000/53/EC (ELV): | Yes |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| EU Directive 2012/19/EU (WEEE): | Yes |
| EU Directive 2015/863/EU (RoHS 2 amendment): | Yes |
| EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
| EU CE Mark: | Yes |
| CA Prop 65: | Yes |
| Suitability - Indoor: | Yes |
| Suitability - Outdoor: | Yes |
| Suitability - Sunlight Resistance: | Yes |
| CSA/C(UL) Flammability: | FT4 |
| IEEE Flammability: | IEEE 1202 |
| UL voltage rating: | 600 V RMS (Type TC) |
| Item # | Put-Up Type |
|---|---|
| 62T1806 0105500 | Reel |
| Update and Revision: | Revision Number: 0.45 Revision Date: 02-03-2025 |