UL Type TC (1277) VN/PVC, 2 Triad 18AWG (7x26) Bare Copper, PVC-NYL Insulation E1 Color Code, Individual & Overall Beldfoil® Shield, Black PVC Outer Jacket, 600V TC-ER 90C Dry/Wet SUN RES DIR BUR
| Suitable Applications: | Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …), encoders, control circuits, distributed control system (DCS), programmable logic controller (PLC), Solenoids, Valves, Actuators, Positioners |
| Element | Size | Stranding | Material |
|---|---|---|---|
| Pair(s) | 18 AWG | 7x26 | BC - Bare Copper |
| Material | Nom. Insulation Diameter | Color Code |
|---|---|---|
| PVC/Nylon - Polyvinyl Chloride + Nylon | 0.087 in (2.2 mm) | Black, White & Red and Numbered 1, Black, White & Red and Numbered 2 |
| Shield Type | Material | Coverage |
|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% |
| Shield Type | Material | Coverage |
|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| PVC/Nylon - Polyvinyl Chloride + Nylon | 0.047 in (1.2 mm) | 0.473 in (12.0 mm) |
| Nom. Conductor DCR | Nom. Inner Shield DCR | Max. Current |
|---|---|---|
| 7.06 Ohm/1000ft | 0.97 Ohm/1000ft (3.2 Ohm/km) | 5.6 Amps per Conductor at 25ºC |
| UL Voltage Rating |
|---|
| 600 V, 150 V (NPLF) |
| UL Temperature | Operating |
|---|---|
| 75°C Wet, 90°C Dry | -30°C To +90°C |
| Max. Pull Tension: | 134.4 lbs (60.96 kg) |
| Bulk Cable Weight: | 97 lbs/1000ft |
| Environmental Suitability: | Outdoor, Sunlight Resistance, UV Resistance, Burial |
| Flammability / Reaction to Fire: | UL 1685 UL Loading, FT4, IEEE 1202 |
| NEC / UL Compliance: | TC-ER, NPLF |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.55 Revision Date: 02-03-2025 |
| Item # | Putup Type |
|---|---|
| 62T1802 0102500 | Reel |