Product Hierarchy
Product Hierarchy

62T1616 - Inst PVC/PVC, 16 Tri #16 Str BC, PVC-NYL Ins E1, IS/OS, Blk PVC Jkt, TC-ER NPLF 90C Dry 75C Wet


UL Instrumentation, 16 Triad 16AWG (7x24) Bare Copper, PVC-NYL Insulation E1 Color Code, Individual & Overall Beldfoil® Shield, Black PVC Outer Jacket, TC-ER NPLF 90C Dry 75C Wet SUN RES DIR BUR

Product Overview

Suitable Applications: Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …),RTD, control circuits, distributed control system (DCS),programmable logic controller (PLC),  Solenoids, Valves, actuators, positioners

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Triad(s)1616 AWG7x24BC - Bare Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Triad(s)PVC/Nylon - Polyvinyl Chloride + Nylon0.020 in (0.51 mm)0.099 in mmBlack, White, Red and Numbered
Inner Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%20 AWG (7x28) TC
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%20 AWG (7x28) TC
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
PVC - Polyvinyl Chloride0.083 in (2.1 mm)1.177 inYes
Overall Cable Diameter (Nominal): 1.177 in

Electrical Characteristics

Electricals
Nom. Conductor DCRNom. Inner Shield DCRMax. Current
4.2 Ohm/1000ft6.52 Ohm/1000ft (21.4 Ohm/km)9 Amps per Conductor at 30ºC
Voltage
UL Voltage Rating
600 V (TC-ER), 150 V (NPLF)

Mechanical Characteristics

Temperature
UL TemperatureOperating
90°C Dry, 75°C WetWet/Dry: -30°C to 90°C
Bend Radius
Stationary Min.Installation Min.
14.124 in (358.75 mm)14.124 in
Max. Pull Tension: 1738.8 lbs (788.71 kg)
Bulk Cable Weight: 786 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor, Outdoor, Sunlight Resistance, UV Resistance, Burial
Flammability / Reaction to Fire: UL 1685 UL Loading, FT4, IEEE 1202 FT4
NEC / UL Compliance: Article 336, Article 760, NPLF, TC-ER
CEC / C(UL) Compliance: CMG.
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.42 Revision Date: 08-10-2026
Date: 2004-01-01
No accessories are available for this product