UL Instrumentation, 4 Triad 16AWG (7x24) Bare Copper, PVC-NYL Insulation E1 Color Code, Individual & Overall Beldfoil® Shield, Black PVC Outer Jacket, 600V TC-ER 150V NPLF 90C Dry 75C Wet SUN RES DIR BUR
| Suitable Applications: | Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …), encoders, control circuits, distributed control |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Triad(s) | 4 | 16 AWG | 7x24 | BC - Bare Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Triad(s) | PVC/Nylon - Polyvinyl Chloride + Nylon | 0.022 in (0.56 mm) | 0.101 in (2.57 mm) | Black & White & Red and Numbered |
| Element | Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|---|
| Triad(s) | Tape | Bi-Laminate (Alum+Poly) | 100% | 20 AWG (7x28) TC |
| Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% | 20 AWG (7x28) TC |
| Material | Nom. Thickness | Nom. Diameter | Ripcord |
|---|---|---|---|
| PVC - Polyvinyl Chloride | 0.063 in (1.6 mm) | 0.647 in | Yes |
| Overall Cable Diameter (Nominal): | 0.647 in |
| Nom. Conductor DCR | Nom. Inner Shield DCR | Max. Current |
|---|---|---|
| 4.2 Ohm/1000ft | 8.0 Ohm/1000ft (26 Ohm/km) | 9 Amps per Conductor at 25ºC |
| Nom Outer Shield DCR: | 6.7 Ohm/1000ft (22 Ohm/km) |
| UL Voltage Rating |
|---|
| 600 V (TC-ER), 150 V (NPLF) |
| UL Temperature | Operating |
|---|---|
| UL: 75°C Wet, 90°C Dry; NPLF: 90°C | -20°C to +90°C Dry, +75°C Wet |
| Stationary Min. | Installation Min. |
|---|---|
| 7.764 in (197.2 mm) | 7.764 in |
| Max. Pull Tension: | 348 lbs (158 kg) |
| Bulk Cable Weight: | 227 lbs/1000ft |
| Environmental Suitability: | Indoor, Outdoor, Sunlight Resistance, Burial |
| Flammability / Reaction to Fire: | UL1685 UL Loading, IEEE 1202 FT4 |
| NEC / UL Compliance: | Article 336, Article 760 |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Notes: | Alternate color coding available upon request. |
| Update and Revision: | Revision Number: 0.47 Revision Date: 09-07-2025 |
| Item # | Putup Type | UPC |
|---|---|---|
| 62T1604 0105000 | Reel | 612825359890 |