Product Hierarchy
Product Hierarchy

62T1602 - Inst, 2 Tri #16 Str BC, PVC-NYL Ins E1, IS/OS, Blk PVC Jkt, 600V TC-ER 150V NPLF 90C Dry 75C Wet

UL Instrumentation, 2 Triad 16AWG (7x24) Bare Copper, PVC-NYL Insulation E1 Color Code, Individual & Overall Beldfoil® Shield, Black PVC Outer Jacket, 600V TC-ER 150V NPLF 90C Dry 75C Wet SUN RES DIR BUR

Product Overview

Suitable Applications: Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …), encoders, control circuits, distributed control

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Triad(s)216 AWG7x24BC - Bare Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Triad(s)PVC/Nylon - Polyvinyl Chloride + Nylon0.022 in (0.56 mm)0.0101 in (0.257 mm)ICEA Chart E1
Inner Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%20 AWG (7x28) TC
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%20 AWG (7x28) TC
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
PVC - Polyvinyl Chloride0.063 in (1.6 mm)0.559 inYes
Overall Cable Diameter (Nominal): 0.559 in

Electrical Characteristics

Electricals
Nom. Conductor DCRNom. Inner Shield DCRMax. Current
4.2 Ohm/1000ft8.4 Ohm/1000ft (28 Ohm/km)15 Amps per Conductor at 30ºC
Nom Outer Shield DCR: 6.2 Ohm/1000ft (20 Ohm/km)
Voltage
UL Voltage Rating
600 V (TC-ER), 150 V (NPLF)

Mechanical Characteristics

Temperature
UL TemperatureOperating
UL: 90°C Dry, 75°C Wet; NPLF: 90°C-20°C To +90°C Dry, +75°C Wet
Bend Radius
Stationary Min.Installation Min.
6.708 in (170.4 mm)6.708 in
Max. Pull Tension: 252 lbs (114 kg)
Bulk Cable Weight: 140 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor, Outdoor, Sunlight Resistance, UV Resistance, Burial
Flammability / Reaction to Fire: UL1685 UL Loading, IEEE 1202 FT4
NEC / UL Compliance: Article 336, Article 760, NPLF, TC-ER
European Directive Compliance: EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

History

Update and Revision: Revision Number: 0.45 Revision Date: 10-07-2026
No accessories are available for this product