Product Hierarchy
Product Hierarchy

62P1816 - Inst, 16 Pr #18 Str BC, PVC-NYL Ins E1, IS/OS, Blk PVC Jkt, 600V TC-ER 150V NPLF 90C Dry 75C Wet


UL Instrumentation, 16 Pair 18AWG (7x26) Bare Copper, PVC-NYL Insulation E1 Color Code, Individual & Overall Beldfoil® Shield, Black PVC Outer Jacket, TC-ER NPLF 90C Dry 75C Wet SUN RES DIR BUR

Product Overview

Suitable Applications: Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …), encoders, control circuits, distributed control

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Pair(s)1618 AWG7x26BC - Bare Copper
Insulation
MaterialNom. ThicknessNom. Insulation DiameterColor Code
PVC/Nylon - Polyvinyl Chloride + Nylon0.016 in (0.41 mm)0.088 in (2.2 mm)ICEA Chart E1
Inner Shield
ElementShield TypeMaterialCoverageDrainwire Type
Each PairTapeBi-Laminate (Alum+Poly)100%22 AWG (7x30) TC
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%22 AWG (7x30) TC
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
PVC - Polyvinyl Chloride0.083 in (2.1 mm)0.931 inYes

Electrical Characteristics

Electricals
Nom. Conductor DCRNom. Inner Shield DCRMax. Current
6.79 Ohm/1000ft2.08 Ohm/1000ft (6.82 Ohm/km)6 Amps per Conductor at 30ºC
Nom Outer Shield DCR: 1.87 Ohm/1000ft (6.14 Ohm/km)
Voltage
UL Voltage Rating
600 V (TC-ER), 150 V (NPLF)

Mechanical Characteristics

Temperature
UL TemperatureOperating
90°C Dry, 75°C Wet-30°C To +90°C Dry, +75°C Wet
Bend Radius
Stationary Min.Installation Min.
3.72 in (94.5 mm)4.65 in
Max. Pull Tension: 871.5 lbs (395.3 kg)
Bulk Cable Weight: 430 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor, Outdoor, Sunlight Resistance, Burial
Flammability / Reaction to Fire: UL 1685 UL loading, IEEE 1202 FT4
NEC / UL Compliance: Article 336, Article 760
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)

Product Notes

Notes: Alternate color coding available upon request.

History

Update and Revision: Revision Number: 0.58 Revision Date: 09-07-2025

Part Numbers

Variants
Item #Putup TypeUPC
62P1816 0105000Reel612825360254
Date: 2005-04-01
No accessories are available for this product